GN 666.5 Tubular Handles Stainless Steel , Mounting from the Back

Tubular Handles GN 666.5: Stainless Steel , Mounting from the Back
Type: K - With plastic cover
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Type E of tubular handles GN 666.5 is completely made of A2 stainless steel.

Specification

Handle tube
Stainless steel AISI 304, wall thickness 1,5 mm
Matte shiny finish, ground


Handle legs
Stainless steel AISI 304
Matte shiny finish, ground


Covers

  • Thermoplastic elastomer (TPE) for type K
    Black, matte
  • Stainless steel AISI 304 for type E

RoHS

On request

  • Special lengths
Hide technical drawing
GN 666.5 Tubular Handles, Stainless Steel , Mounting from the Back sketch

Article options / Table

Type

KWith plastic cover
EWith stainless steel cover
Show / Hide columns
d1d2l1 ±0,5d4hl3t min.
30M 6M 8200206026515
30M 6M 8250206031515
30M 6M 8300206036515
30M 6M 8400206046515
30M 6M 8500206056515
30M 6M 8600206066515

Build & Price

Handle diameter d1
Thread d2
Length l1
Type


Handle diameter d1
Thread d2
Length l1
Type


Mounting sketch

99aef659-7276-4320-a65e-e79f0d37de65

Example of application

96505c2b-29fa-4bb6-ac24-4fff796805d3

Tubular handles GN 666.5 / GN 666.7 allow the mounting of a pair of handles in opposite position. This method could be used on doors (double handle).

Generally a modification of the thread length l4 is required for this. The included threaded pin DIN 913-M8x25-A2 of the mounting stud needs to be replaced by a longer threaded pin, too.

Handles with a modified thread length l4 are available on request.

Selected Part (How to order)

Total (net)
43,74
plus VAT 8,31 €
gross 52,05 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 1,07 €
The material surcharge is already included in the price.
Weight: 0,510 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 666.5-30-M6-200-KGN 666.5-30-M6-200-EGN 666.5-30-M8-200-KGN 666.5-30-M8-200-EGN 666.5-30-M6-250-KGN 666.5-30-M6-250-EGN 666.5-30-M8-250-KGN 666.5-30-M8-250-EGN 666.5-30-M6-300-KGN 666.5-30-M6-300-EGN 666.5-30-M8-300-KGN 666.5-30-M8-300-EGN 666.5-30-M6-400-KGN 666.5-30-M6-400-EGN 666.5-30-M8-400-KGN 666.5-30-M8-400-EGN 666.5-30-M6-500-KGN 666.5-30-M6-500-EGN 666.5-30-M8-500-KGN 666.5-30-M8-500-EGN 666.5-30-M6-600-KGN 666.5-30-M6-600-EGN 666.5-30-M8-600-KGN 666.5-30-M8-600-E

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback