GN 666.4 Tubular Arch Handles Tube Aluminum / Stainless Steel, Handle Legs Plastic

Tubular Arch Handles GN 666.4: Tube Aluminum / Stainless Steel, Handle Legs Plastic
Material / Finish: SW - Black, RAL 9005, textured finish

Product description

With their curved type, GN 666.4 tubular arch handles highlight modern machine design.

The production method used allows special solutions to be realised, e. g. with other radii of curvature or other leg heights.

Specification

Handle tube
Wall thickness 1,5 mm
Aluminum / Stainless steel

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
      Handle legs / Covers, black, matte finish
    • Anodized, natural colorELEL
      Handle legs / Covers, black, matte finish
    • Anodized, natural colorESES
      Handle legs silver / Covers, light gray, matte finish
  • Stainless steel AISI 304
    ground, matte shiny finishNGNG
    Handle legs / Covers, black, matte finish

Handle legs
Aluminum
Powder coated, textured finish

  • Black, RAL 9005 for SW / EL / NG
  • Silver, RAL 9006 for ES
  • Threaded bushing
    Steel, zinc plated

Covers
Thermoplastic elastomer (TPE)

  • Black, matte finish for SW / EL / NG
  • Light-gray, matte finish for ES

RoHS

Hide technical drawing
GN 666.4 Tubular Arch Handles, Tube Aluminum / Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2l1 ±1bhl2l3l4t
min.
30M 6M 8400229044036048015
30M 6M 8500229454046058015
30M 6M 8600229864056068015

Build & Price

Handle diameter d1
Thread d2
Length l1
Material / Finish
Anodized
Anodized
ground, matte shiny finish
Black
Handle diameter d1
Thread d2
Length l1
Material / Finish
Anodized
Anodized
ground, matte shiny finish
Black

Selected Part (How to order)

Total (net)
69,84
plus VAT 13,27 €
gross 83,11 €
In stock
incl. material surcharge: 1,34 €
The material surcharge is already included in the price.
Weight: 0,360 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 666.4-30-M6-400-SWGN 666.4-30-M6-400-ELGN 666.4-30-M6-400-ESGN 666.4-30-M6-400-NGGN 666.4-30-M8-400-SWGN 666.4-30-M8-400-ELGN 666.4-30-M8-400-ESGN 666.4-30-M8-400-NGGN 666.4-30-M6-500-SWGN 666.4-30-M6-500-ELGN 666.4-30-M6-500-ESGN 666.4-30-M6-500-NGGN 666.4-30-M8-500-SWGN 666.4-30-M8-500-ELGN 666.4-30-M8-500-ESGN 666.4-30-M8-500-NGGN 666.4-30-M6-600-SWGN 666.4-30-M6-600-ELGN 666.4-30-M6-600-ESGN 666.4-30-M6-600-NGGN 666.4-30-M8-600-SWGN 666.4-30-M8-600-ELGN 666.4-30-M8-600-ESGN 666.4-30-M8-600-NG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback