GN 6344 Washer Rings with Axial Ball Bearing Steel / Stainless Steel, Housing Plastic

Washer Rings with Axial Ball Bearing GN 6344: Steel / Stainless Steel, Housing Plastic
Original design
code: CMC
Material (Axial ball bearing): ST - Steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Used in connection with clamping screws, e.g. star knob screws, washer rings with axial ball bearing GN 6344 have the following advantages:

  • As much as twice the clamping force through lower surface friction

  • Fixed contact surface protecting the element to be clamped

Specification

  • Housing Plastic
    Technopolymer (Polyamide PA)
    • Glass fibre reinforced
    • Temperature resistant up to 80 °C
    • Black-gray, matte finish

  • Axial ball bearing
    • Antifriction bearing steel, blank ST
      German Material No. 1.3505
    • Contact plate
      Steel
      Zinc plated, blue passivated

  • Axial ball bearing
    • Antifriction bearing steel NI
      Stainless steel AISI 440C
    • Contact plate
      Stainless steel AISI 303

RoHS

Hide technical drawing
GN 6344 Washer Rings with Axial Ball Bearing sketch

Article options / Table

Show / Hide columns
d1d2d3hfor screws
with thread
Static load in kN
Steel

Stainless Steel
3281814M 83040
32101814M 105055
32121814M 125055

Build & Price

Material (Axial ball bearing)


Outside diameter d1
Inner diameter d2
Material (Axial ball bearing)


Outside diameter d1
Inner diameter d2

Selected Part (How to order)

Total (net)
10,20
plus VAT 1,94 €
gross 12,14 €
ELESA Code: 32401
Description: CMC.32-8
Weight: 0,038 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 13 pcs. deliverable in 1-2 days
  • 91 pcs. deliverable in 3-7 days
  • 169 pcs. deliverable in 5-9 days
  • For orders of 170 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6344-ST-32-8GN 6344-NI-32-8GN 6344-ST-32-10GN 6344-NI-32-10GN 6344-ST-32-12GN 6344-NI-32-12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback