GN 2344 Retaining Washers Stainless Steel

Retaining Washers GN 2344: Stainless Steel
Type: L - With mounting shackle
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Retaining washers GN 2344 are universally usable standard parts.

Type E is suitable for use in connection with retaining cables and ball chains to mount other standard or securing parts in order to prevent loss.

Type L is suitable, for example, for mounting bolts or axes, which can thereby simultaneously be secured in an axial and also in a radial position.

Specification

  • Stainless steelNI
    • Type E: metal injection molded, AISI 316 LHC
      Tumbled
    • Type L: sintered AISI 316 LHC
      Tumbled

RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5 (Edelstahl)
Retaining Cables GN 111.2 (Edelstahl)
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4
Key Rings GN 111.3

Hide technical drawing
GN 2344 Retaining Washers, Stainless Steel sketch

Article options / Table

Type

EWith eyelet
LWith mounting shackle
Show / Hide columns
d1d2d3d4d5hl1l2l3l4l5s1s2suitable key ring Ø
for type E
4,3129,22,56713,510,8181023414--
4,3159,22,56,371512,3211143414--
5,31711,537,2718,5152312444,51418-
5,32211,537,592117,52815644,51418-
6,42613,73,58,192420,33117645141824

Build & Price

Material

Diameter d1
Diameter d2
Type


Material

Diameter d1
Diameter d2
Type


Selected Part (How to order)

Total (net)
0,91
plus VAT 0,17 €
gross 1,08 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2344-NI-4,3-12-EGN 2344-NI-4,3-12-LGN 2344-NI-4,3-15-EGN 2344-NI-4,3-15-LGN 2344-NI-5,3-17-EGN 2344-NI-5,3-17-LGN 2344-NI-5,3-22-EGN 2344-NI-5,3-22-LGN 2344-NI-6,4-26-EGN 2344-NI-6,4-26-L

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback