GN 617 Indexing Plungers Stainless Steel , without Rest Position

Indexing Plungers GN 617: Stainless Steel , without Rest Position
Material: NI - Stainless steel
Type: AKN - With lock nut, with stainless steel knob
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Stainless steel indexing plungers GN 617 are designed such that the plunger pin set in the end position (pressure spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), indexing plungers GN 817 are to be preferred.

Specification

Guide / Plunger pin
Stainless steelNI AISI 303
Plunger pin chemically nickel plated


Knob
Stainless steel AISI 303
Not removable


Compression spring
Stainless steel AISI 301


Hex nut ISO 8675
Stainless steel for NI


RoHS

Accessory

GN 412.1 Mounting Blocks (Zinc Die Casting)
GN 412.4 Positioning Bushings (Stainless Steel)
GN 609.5 Distance Bushings
GN 909.5 Thin Stainless Steel Hex Nuts

Hide technical drawing
GN 617 Indexing Plungers, Stainless Steel , without Rest Position sketch

Article options / Table

Type

ANWithout lock nut, with stainless steel knob
AKNWith lock nut, with stainless steel knob
Show / Hide columns
d1
Plunger -0,02/-0,05
Guide H7
d2d3el1 ≈l2l3l4l5
min.
A/FSpring load in ≈
initial

end
5M 10 x 12113,84551751512615
6M 12 x 1,52516,254,562061714821
8M 16 x 1,53121,96982682319926
10M 20 x 1,53125,48010331030221740

Build & Price

Bolt diameter d1
Type


Material

Specifications


Bolt diameter d1
Type


Material

Selected Part (How to order)

Total (net)
13,63 €
plus VAT 2,59 €
gross 16,22 €
Weight: 0,048 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 54 pcs. deliverable in 1-2 days
  • For orders of 55 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 617-5-AN-NIGN 617-5-AKN-NIGN 617-6-AN-NIGN 617-6-AKN-NIGN 617-8-AN-NIGN 617-8-AKN-NIGN 617-10-AN-NIGN 617-10-AKN-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback