GN 607.1 Indexing Plungers Steel, with Rest Position

Indexing Plungers GN 607.1: Steel, with Rest Position
Type: AK - With lock nut

Product description

Indexing plungers GN 607.1 with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Indexing plungers GN 607.1 are distinguished for their small dimensions. The extremely low lock nuts GN 909 enlarge the mounting options. The locking tab is an integral part of the knob thus giving reliable operation at all times.

Specification

Guide
SteelST
Blackened


Plunger pin
Steel

  • Blackened
  • Tip hardened

Knob
Plastic, Polyamide (PA)

  • Black, matte
  • Not removable

Pressure spring
Stainless steel AISI 302


Lock nut GN 909
Steel, blackened


RoHS

Accessory

GN 412.2 Positioning Bushings
GN 412.3 Positioning Bushings (Steel, with Ramping Cone)
GN 909 Thin Hex Nuts (Steel)

Hide technical drawing
GN 607.1 Indexing Plungers, Steel, with Rest Position sketch

Article options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns
d1
Plunger -0,02 / -0,05
Guide H7
bd2d3e ≈l1l2 ±0,5l3  -0,15l4l5A/FSpring load in N≈
initial

end
Axial
load
in N
64M 12 x 1,52519,64561053171128400
84,5M 16 x 1,53121,95481263191529500

Build & Price

Bolt diameter d1
Type


Material

Specifications

Bolt diameter d1
Type


Material

Selected Part (How to order)

Total (net)
11,75 €
plus VAT 2,23 €
gross 13,98 €
Weight: 0,042 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 245 pcs. deliverable in 1-2 days
  • For orders of 246 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 607.1-6-A-STGN 607.1-6-AK-STGN 607.1-8-A-STGN 607.1-8-AK-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback