DIN 9845 Guide Bushings Steel, Punch Guide Bushings

Guide Bushings DIN 9845: Steel, Punch Guide Bushings

Product description

Guide bushings DIN 9845 are used as punch guide bushings. However, they are also suitable for guiding and positioning of guide pins, for example, as alternatives to drill bushings DIN 172 / DIN 179 when the tolerance range should be closer to the nominal dimension.

When combined with a location bore with tolerance H7, the outer diameter of the guide bushing with tolerance n6 results in a transition fit.

Specification

SteelST

  • Hardened (HRC 62 +2)
  • Fit surfaces d1 and d2 ground

RoHS

Accessory

Cutting Bushings DIN 9845 (Type A | Type B)
Cutting Punches DIN 9861

On request

  • Other bores d1
Hide technical drawing
DIN 9845 Guide Bushings, Steel, Punch Guide Bushings sketch

Article options / Table

Type

CWithout collar
Show / Hide columns
d1 H7Length ld2 n6
2126
3127
4128
51610
61612
82015
102018
122822
163630

Build & Price

Diameter d1
Length l
Type

Material

Specifications

Diameter d1
Length l
Type

Material

Selected Part (How to order)

Total (net)
7,38
plus VAT 1,40 €
gross 8,78 €
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82073010
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 49 pcs. deliverable in 1-2 days
  • For orders of 50 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 9845-2-12-C-STDIN 9845-3-12-C-STDIN 9845-4-12-C-STDIN 9845-5-16-C-STDIN 9845-6-16-C-STDIN 9845-8-20-C-STDIN 9845-10-20-C-STDIN 9845-12-28-C-STDIN 9845-16-36-C-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback