A | Without key |
B | With key |
d1 | d2 | d3 | d4 | d5 | h | k1 | k2 | Length l | Nominal load (WLL) |
---|---|---|---|---|---|---|---|---|---|
M 6 | 13 | 23 | 28 | 20 | 37 | 7 | 37 | 9 | 0.10 t [1.0 kN] |
M 8 | 16,3 | 25 | 30 | 25 | 46 | 9 | 47 | 12 | 0.30 t [3.0 kN] |
M 10 | 16,3 | 25 | 30 | 25 | 46 | 9 | 47 | 15 | 0.40 t [4.0 kN] |
M 12 | 19,8 | 30 | 34 | 30 | 55 | 10 | 56 | 18 | 0.75 t [7.5 kN] |
M 16 | 23,5 | 36 | 40 | 35 | 64 | 13 | 65 | 24 | 1.50 t [15.0 kN] |
M 20 | 29,3 | 41 | 50 | 40 | 75 | 16 | 76 | 30 | 2.30 t [23.0 kN] |
M 24 | 35 | 51 | 60 | 49 | 90 | 19 | 92 | 36 | 3.20 t [32.0 kN] |
M 30 | 44 | 66 | 75 | 60 | 113 | 24 | 114 | 45 | 4.50 t [45.0 kN] |
M 36 | 53 | 76 | 98 | 73 | 135 | 29 | 135 | 54 | 7.00 t [70.0 kN] |
The loads given in brackets refer to the load capacity of the corresponding Lifting Eye Bolts DIN 580. If such a value is not indicated the use of the lifting eye bolts DIN 580 is not permitted! |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0