Lifting eye bolts and lifting eye nuts are essential fasteners for safe lifting, transport, and lashing applications in mechanical and plant engineering.
At Ganter, you’ll find high-quality lifting eye bolts and lifting eye nuts made of steel or stainless steel that impress with their high load-bearing capacity, certified safety, and long-lasting quality. Whether swivel eye bolts, ring nuts compliant with DIN standards, or modern lifting points with RFID technology—these products are ideal for professional applications in industry, heavy-duty engineering, and construction. Discover reliable solutions for the safe lifting, securing, and positioning of demanding loads.
Ganter offers a wide range of lifting eye bolts and lifting eye nuts. They differ in terms of material, thread type, rotatability, and additional features. This allows you to choose the right product for your specific application.
When selecting the correct size for lifting eye bolts and lifting eye nuts, it is crucial that the connecting element is optimally suited to the intended load, threaded connection, and lifting situation. The most important selection criteria include thread size, required load-bearing capacity, material, and the application and operating environment. This is the only way to ensure a secure connection that complies with standards. This ensures maximum operational reliability in mechanical and plant engineering, even when handling heavy loads or frequently changing lifting heights.
Ganter manufactures lifting eye bolts and lifting eye nuts from high-quality materials, using either steel or stainless steel. The steel used is high-strength, crack-tested steel that provides a reliable grip during lifting operations. Stainless steel versions are available for applications with specific corrosion resistance requirements: A2 stainless steel for general applications and A4 stainless steel for especially corrosive environments, such as those found in the chemical industry or outdoors. Rotatable models such as the GN 581 and GN 583 are available in high-strength steel. GN 581.5 is also available in stainless steel.
Ganter offers standard metric thread sizes from M6 to M36 for lifting eye bolts and lifting eye nuts. These dimensions are available for both the classic, rigid models (in accordance with DIN 580 and DIN 582, made of steel and stainless steel, respectively) and the rotatable models (GN 581, GN 581.5, GN 583).
You can select the exact thread size needed for virtually any lifting or slinging application in mechanical and plant engineering. This allows the stop element to be precisely adjusted to the specified connection dimensions of your design. At the same time you can choose between sturdy steel and corrosion-resistant stainless steel for all product types of lifting eye bolts and lifting eye nuts. This allows you to flexibly put together the best solution for your application and environment.
When using lifting eye bolts and lifting eye nuts as lifting devices, special attention must be paid to selecting products that comply with standards, ensuring proper installation, and monitoring the load. Certified products lifting eye bolts DIN 580 or lifting eye nuts DIN 582, as well as rotating versions GN 581, GN 581.5 and GN 583 made of steel or stainless steel are suitable for reliable and safe lifting operations.
This provides you with a reliable, long-lasting solution that can be easily adapted to meet the demands of challenging lifting applications.
Yes, lifting eye bolts and lifting eye nuts from Ganter Norm can be flexibly combined with various elements of lifting gear, such as chains, ropes, round slings, or shackles. Both the standard models DIN 580 and DIN 582, as well as the rotatable models GN 581, GN 581.5 and GN 583 are designed as designated attachment points suitable for use with various types of slings. This makes it possible to easily adapt virtually any standard lifting technology used in mechanical and plant engineering in accordance with industry standards.
This allows you to respond flexibly in your application, securely attach lifting loads, and reliably fulfill your documentation requirements.
Ganter's lifting eye bolts and lifting eye nuts are designed as reliable load-bearing components for the machine and plant engineering industry. The load-bearing capacity of these products depends on the specific thread size and the material used. Options include steel, A2 stainless steel, or A4 stainless steel for special requirements.
The permissible load capacity varies depending on the product standard and model. The system is based on standard parts DIN 580 (lifting eye bolts) and DIN 582 (lifting eye nuts), whose load-bearing capacities are specified in graduated sizes. The product range also includes rotatable versions (GN 581, GN 581.5, GN 583), which allow for optimal force direction thanks to their special design, thereby providing greater flexibility and safety. You can find the load capacities for all the products listed directly in the technical specifications on the product page. For example, the load-bearing capacity of an M12 lifting eye bolt DIN 580 in steel version is 0.34 t.
Select the appropriate load-bearing element based on the load case to avoid risks associated with overloading. This is especially true for applications in which heavier components or assemblies must be moved reliably and in compliance with standards.
The labeling of lifting eye bolts and lifting eye nuts complies with current standards and ensures maximum safety:
This allows you to quickly determine at any time during operation whether the lifting sling is approved for the intended load. Errors caused by mix-ups or improper use are effectively prevented.
Individual replacement parts are not available for lifting eye bolts and lifting eye nuts, as these are safety-critical, integral components. To ensure full functionality and safety, Ganter generally recommends replacing the entire component if it is worn or damaged. This ensures safe load operation and reliable compliance with all regulatory requirements.
With Ganter's custom designs, you can be sure that the lifting eye bolts or lifting eye nuts will be perfectly suited to your specific application and offer the highest level of operational safety. For custom designs, please contact Ganter Service directly at +49 (0) 7723 6507-259 – our technical support team will provide expert assistance from your initial inquiry through to delivery.