GN 565.7 Inclined Cabinet U-Handles Stainless Steel

Inclined Cabinet U-Handles GN 565.7: Stainless Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Inclined cabinet U-handles GN 565.7 are manufactured from a bent stainless steel profile. Their special features are their rigidity and ergonomical shaping.

The angled contact surface allows improved access even in tight spaces such as corners.

Specification

Stainless steel AISI 304
Matte shot-blasted finishMT


RoHS

Hide technical drawing
GN 565.7 Inclined Cabinet U-Handles, Stainless Steel sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
Show / Hide columns
b1Length l ±0,25ab2b3b4b5 +1dh1h2rt
min.
201121324325013,5M 632481310
201281324325013,5M 632481310
261281732345718M 834541712
261601732345718M 834541712

Build & Price

Handle width b1
Length l
Type

Finish
Handle width b1
Length l
Type

Finish

Selected Part (How to order)

Total (net)
28,19 €
plus VAT 5,36 €
gross 33,55 €
incl. material surcharge: 2,61 €
The material surcharge is already included in the price.
Weight: 0,308 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 25 pcs. deliverable in 1-2 days
  • For orders of 26 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 565.7-20-112-A-MTGN 565.7-20-128-A-MTGN 565.7-26-128-A-MTGN 565.7-26-160-A-MT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback