GN 541 Oil Sight Glasses Crystal Clear Plastic

Oil Sight Glasses GN 541: Crystal Clear Plastic
Original design
code: HFTX.
Type: A - With reflector

Product description

Oil sight glasses GN 541 have very high mechanical strength. This allows them to be relatively thin while offering a large viewing window.

These oil sight glasses can also be used in tanks which are pressurised. Test results are available to verify the pressure resistance.

Specification

Body
Plastic, Polyamid (PA 6-T)

  • Operating temperature -30 °C to +100 °C
  • Crystal clear
  • Ageing resistant
  • High mechanical strength
  • Solvent resistant
  • Not suitable for alcohol

Reflector for type A
Aluminum
Natural color, anodized


Seal
Acrylonitrile butadiene rubber (NBR)


RoHS

Accessory

Mounting Nuts GN 7430
Welding Sockets GN 7490

Hide technical drawing
GN 541 Oil Sight Glasses, Plastic sketch

Article options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns
d1d2d3l1l2srecommended
tightening torque in Nm
11M 16 x 1,5-2287192...3
14M 20 x 1,5-269,58224...6
18M 25 x 1,5-31,589276...8
18M 26 x 1,5-31,5139276...8
20M 27 x 1,5-31,599276...8
22M 30 x 1,5-35910306...8
25M 35 x 1,5-401110348...10
30M 40 x 1,5-4711,51340,58...10
--------
9-G 1/418106152...3
11-G 3/8227,57193...5
14-G 1/22610,58224...6
20-G 3/431,510,59276...8
25-G 1401110348...10
30-G 1 1/44711,51340,58...10

Build & Price

Window glass d1
Fine thread d2
Inch thread d2
Type


Window glass d1
Fine thread d2
Inch thread d2
Type


Assembly Instruction

For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
1,60
plus VAT 0,30 €
gross 1,90 €
ELESA Code: 13651
Description: HFTX.9-1/4
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3634 pcs. deliverable in 1-2 days
  • 8634 pcs. deliverable in 3-7 days
  • 13634 pcs. deliverable in 5-9 days
  • For orders of 13635 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 541-11-M16x1,5-AGN 541-11-M16x1,5-BGN 541-14-M20x1,5-AGN 541-14-M20x1,5-BGN 541-18-M25x1,5-AGN 541-18-M25x1,5-BGN 541-18-M26x1,5-AGN 541-18-M26x1,5-BGN 541-20-M27x1,5-AGN 541-20-M27x1,5-BGN 541-22-M30x1,5-AGN 541-22-M30x1,5-BGN 541-25-M35x1,5-AGN 541-25-M35x1,5-BGN 541-30-M40x1,5-AGN 541-30-M40x1,5-BGN 541-9-G1/4-AGN 541-9-G1/4-BGN 541-11-G3/8-AGN 541-11-G3/8-BGN 541-14-G1/2-AGN 541-14-G1/2-BGN 541-20-G3/4-AGN 541-20-G3/4-BGN 541-25-G1-AGN 541-25-G1-BGN 541-30-G11/4-AGN 541-30-G11/4-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback