GN 45 Leveling Feet Stainless Steel, with Fixing Lug, Drop Shape

Leveling Feet GN 45: Stainless Steel, with Fixing Lug, Drop Shape
Type (Base): D3 - With rubber pad, vulcanized, black
Version (Screw): TK - With nut, wrench flat at the bottom
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Leveling feet GN 45 are for use in aggressive environments. The range of combinations of base plates and adjustable spindle versions allows these leveling feet to be used in every situation.

The leveling feet can be screwed to the mounting surface use the fixing lug, which prevents lateral shifting. Moreover, the types with the rubber underlay protect sensitive surfaces.

The leveling feet are supplied fully assembled and are not removable.

Specification

  • Base plate
    Stainless steel AISI 316 L
    Plain, ground

  • Threaded stem
    Stainless steel AISI 316 L

  • Hex nut ISO 4032
    Stainless steel

  • Rubber cap
    • Clipped on
    • Black, TPE (Santoprene®)
      ≈ 80 Shore A

  • Rubber underlay
    • Vulcanized
    • Black, NBR (Perbunan®)
      70±5 Shore A

RoHS

Accessory

GN 448 Insert Bushings (Plastic, for Square Tubes)
GN 992 Insert Bushings (Aluminium)
GN 992.5 Insert Bushings (Edelstahl)

Hide technical drawing
GN 45 Leveling Feet, Stainless Steel AISI 316 L, with Fixing Lug, Drop Shape sketch

Article options / Table

Type (Base)

D0Without rubber pad
D1With rubber pad, clipped on, black
D3With rubber pad, vulcanized, black

Version (Screw)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
TWithout nut, wrench flat at the bottom
TKWith nut, wrench flat at the bottom
Show / Hide columns
d1d2l1
Version S / SK

Version T / TK
d3h1h3h4h6l8mrsA/F1A/F2
50M 8405063-------132,511-4604515217-
50M 10506080100------132,511-4604515217-
50M 126080100125------132,511-4604515217-
50M 16----75100125150200250132,5-1746045152-12
60M 8405063-------132,511-4,5655015217-
60M 10506080100------132,511-4,5655015217-
60M 126080100125------132,511-4,5655015217-
60M 16----75100125150200250132,5-174,56550152-12
80M 8405063-------13312-5857015217-
80M 10506080100------13312-5857015217-
80M 126080100125------13312-5857015217-
80M 16----75100125150200250133-1858570152-12
80M 20----75100125150200250133-1958570152-15
80M 24----100125150200300-133-2258570152-19
Show / Hide columns
d1d2x1x2
50M 88-
50M 1014-
50M 1214-
50M 16-14
60M 88-
60M 1014-
60M 1216-
60M 16-16
80M 88-
80M 1014-
80M 1220-
80M 16-20
80M 20-20
80M 24-22

Build & Price

Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK)
Type (Base)



Version (Screw)




Foot diameter d1
Thread d2
Length l1 (S/SK)
Length l1 (T/TK)
Type (Base)



Version (Screw)




Selected Part (How to order)

Total (net)
22,76 €
plus VAT 4,32 €
gross 27,08 €
incl. material surcharge: 0,62 €
The material surcharge is already included in the price.
Weight: 0,344 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 490 pcs. deliverable in 1-2 days
  • For orders of 491 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 45-50-M8-40-D0-SGN 45-50-M8-40-D0-SKGN 45-50-M8-40-D1-SGN 45-50-M8-40-D1-SKGN 45-50-M8-40-D3-SGN 45-50-M8-40-D3-SKGN 45-50-M8-50-D0-SGN 45-50-M8-50-D0-SKGN 45-50-M8-50-D1-SGN 45-50-M8-50-D1-SKGN 45-50-M8-50-D3-SGN 45-50-M8-50-D3-SKGN 45-50-M8-63-D0-SGN 45-50-M8-63-D0-SKGN 45-50-M8-63-D1-SGN 45-50-M8-63-D1-SKGN 45-50-M8-63-D3-SGN 45-50-M8-63-D3-SKGN 45-50-M10-50-D0-SGN 45-50-M10-50-D0-SKGN 45-50-M10-50-D1-SGN 45-50-M10-50-D1-SKGN 45-50-M10-50-D3-SGN 45-50-M10-50-D3-SKGN 45-50-M10-60-D0-SGN 45-50-M10-60-D0-SKGN 45-50-M10-60-D1-SGN 45-50-M10-60-D1-SKGN 45-50-M10-60-D3-SGN 45-50-M10-60-D3-SKGN 45-50-M10-80-D0-SGN 45-50-M10-80-D0-SKGN 45-50-M10-80-D1-SGN 45-50-M10-80-D1-SKGN 45-50-M10-80-D3-SGN 45-50-M10-80-D3-SKGN 45-50-M10-100-D0-SGN 45-50-M10-100-D0-SKGN 45-50-M10-100-D1-SGN 45-50-M10-100-D1-SKGN 45-50-M10-100-D3-SGN 45-50-M10-100-D3-SKGN 45-50-M12-60-D0-SGN 45-50-M12-60-D0-SKGN 45-50-M12-60-D1-SGN 45-50-M12-60-D1-SKGN 45-50-M12-60-D3-SGN 45-50-M12-60-D3-SKGN 45-50-M12-80-D0-SGN 45-50-M12-80-D0-SKGN 45-50-M12-80-D1-SGN 45-50-M12-80-D1-SKGN 45-50-M12-80-D3-SGN 45-50-M12-80-D3-SKGN 45-50-M12-100-D0-SGN 45-50-M12-100-D0-SKGN 45-50-M12-100-D1-SGN 45-50-M12-100-D1-SKGN 45-50-M12-100-D3-SGN 45-50-M12-100-D3-SKGN 45-50-M12-125-D0-SGN 45-50-M12-125-D0-SKGN 45-50-M12-125-D1-SGN 45-50-M12-125-D1-SKGN 45-50-M12-125-D3-SGN 45-50-M12-125-D3-SKGN 45-50-M16-75-D0-TGN 45-50-M16-75-D0-TKGN 45-50-M16-75-D1-TGN 45-50-M16-75-D1-TKGN 45-50-M16-75-D3-TGN 45-50-M16-75-D3-TKGN 45-50-M16-100-D0-TGN 45-50-M16-100-D0-TKGN 45-50-M16-100-D1-TGN 45-50-M16-100-D1-TKGN 45-50-M16-100-D3-TGN 45-50-M16-100-D3-TKGN 45-50-M16-125-D0-TGN 45-50-M16-125-D0-TKGN 45-50-M16-125-D1-TGN 45-50-M16-125-D1-TKGN 45-50-M16-125-D3-TGN 45-50-M16-125-D3-TKGN 45-50-M16-150-D0-TGN 45-50-M16-150-D0-TKGN 45-50-M16-150-D1-TGN 45-50-M16-150-D1-TKGN 45-50-M16-150-D3-TGN 45-50-M16-150-D3-TKGN 45-50-M16-200-D0-TGN 45-50-M16-200-D0-TKGN 45-50-M16-200-D1-TGN 45-50-M16-200-D1-TKGN 45-50-M16-200-D3-TGN 45-50-M16-200-D3-TKGN 45-50-M16-250-D0-TGN 45-50-M16-250-D0-TKGN 45-50-M16-250-D1-TGN 45-50-M16-250-D1-TKGN 45-50-M16-250-D3-TGN 45-50-M16-250-D3-TKGN 45-60-M8-40-D0-SGN 45-60-M8-40-D0-SKGN 45-60-M8-40-D1-SGN 45-60-M8-40-D1-SKGN 45-60-M8-40-D3-SGN 45-60-M8-40-D3-SKGN 45-60-M8-50-D0-SGN 45-60-M8-50-D0-SKGN 45-60-M8-50-D1-SGN 45-60-M8-50-D1-SKGN 45-60-M8-50-D3-SGN 45-60-M8-50-D3-SKGN 45-60-M8-63-D0-SGN 45-60-M8-63-D0-SKGN 45-60-M8-63-D1-SGN 45-60-M8-63-D1-SKGN 45-60-M8-63-D3-SGN 45-60-M8-63-D3-SKGN 45-60-M10-50-D0-SGN 45-60-M10-50-D0-SKGN 45-60-M10-50-D1-SGN 45-60-M10-50-D1-SKGN 45-60-M10-50-D3-SGN 45-60-M10-50-D3-SKGN 45-60-M10-60-D0-SGN 45-60-M10-60-D0-SKGN 45-60-M10-60-D1-SGN 45-60-M10-60-D1-SKGN 45-60-M10-60-D3-SGN 45-60-M10-60-D3-SKGN 45-60-M10-80-D0-SGN 45-60-M10-80-D0-SKGN 45-60-M10-80-D1-SGN 45-60-M10-80-D1-SKGN 45-60-M10-80-D3-SGN 45-60-M10-80-D3-SKGN 45-60-M10-100-D0-SGN 45-60-M10-100-D0-SKGN 45-60-M10-100-D1-SGN 45-60-M10-100-D1-SKGN 45-60-M10-100-D3-SGN 45-60-M10-100-D3-SKGN 45-60-M12-60-D0-SGN 45-60-M12-60-D0-SKGN 45-60-M12-60-D1-SGN 45-60-M12-60-D1-SKGN 45-60-M12-60-D3-SGN 45-60-M12-60-D3-SKGN 45-60-M12-80-D0-SGN 45-60-M12-80-D0-SKGN 45-60-M12-80-D1-SGN 45-60-M12-80-D1-SKGN 45-60-M12-80-D3-SGN 45-60-M12-80-D3-SKGN 45-60-M12-100-D0-SGN 45-60-M12-100-D0-SKGN 45-60-M12-100-D1-SGN 45-60-M12-100-D1-SKGN 45-60-M12-100-D3-SGN 45-60-M12-100-D3-SKGN 45-60-M12-125-D0-SGN 45-60-M12-125-D0-SKGN 45-60-M12-125-D1-SGN 45-60-M12-125-D1-SKGN 45-60-M12-125-D3-SGN 45-60-M12-125-D3-SKGN 45-60-M16-75-D0-TGN 45-60-M16-75-D0-TKGN 45-60-M16-75-D1-TGN 45-60-M16-75-D1-TKGN 45-60-M16-75-D3-TGN 45-60-M16-75-D3-TKGN 45-60-M16-100-D0-TGN 45-60-M16-100-D0-TKGN 45-60-M16-100-D1-TGN 45-60-M16-100-D1-TKGN 45-60-M16-100-D3-TGN 45-60-M16-100-D3-TKGN 45-60-M16-125-D0-TGN 45-60-M16-125-D0-TKGN 45-60-M16-125-D1-TGN 45-60-M16-125-D1-TKGN 45-60-M16-125-D3-TGN 45-60-M16-125-D3-TKGN 45-60-M16-150-D0-TGN 45-60-M16-150-D0-TKGN 45-60-M16-150-D1-TGN 45-60-M16-150-D1-TKGN 45-60-M16-150-D3-TGN 45-60-M16-150-D3-TKGN 45-60-M16-200-D0-TGN 45-60-M16-200-D0-TKGN 45-60-M16-200-D1-TGN 45-60-M16-200-D1-TKGN 45-60-M16-200-D3-TGN 45-60-M16-200-D3-TKGN 45-60-M16-250-D0-TGN 45-60-M16-250-D0-TKGN 45-60-M16-250-D1-TGN 45-60-M16-250-D1-TKGN 45-60-M16-250-D3-TGN 45-60-M16-250-D3-TKGN 45-80-M8-40-D0-SGN 45-80-M8-40-D0-SKGN 45-80-M8-40-D1-SGN 45-80-M8-40-D1-SKGN 45-80-M8-40-D3-SGN 45-80-M8-40-D3-SKGN 45-80-M8-50-D0-SGN 45-80-M8-50-D0-SKGN 45-80-M8-50-D1-SGN 45-80-M8-50-D1-SKGN 45-80-M8-50-D3-SGN 45-80-M8-50-D3-SKGN 45-80-M8-63-D0-SGN 45-80-M8-63-D0-SKGN 45-80-M8-63-D1-SGN 45-80-M8-63-D1-SKGN 45-80-M8-63-D3-SGN 45-80-M8-63-D3-SKGN 45-80-M10-50-D0-SGN 45-80-M10-50-D0-SKGN 45-80-M10-50-D1-SGN 45-80-M10-50-D1-SKGN 45-80-M10-50-D3-SGN 45-80-M10-50-D3-SKGN 45-80-M10-60-D0-SGN 45-80-M10-60-D0-SKGN 45-80-M10-60-D1-SGN 45-80-M10-60-D1-SKGN 45-80-M10-60-D3-SGN 45-80-M10-60-D3-SKGN 45-80-M10-80-D0-SGN 45-80-M10-80-D0-SKGN 45-80-M10-80-D1-SGN 45-80-M10-80-D1-SKGN 45-80-M10-80-D3-SGN 45-80-M10-80-D3-SKGN 45-80-M10-100-D0-SGN 45-80-M10-100-D0-SKGN 45-80-M10-100-D1-SGN 45-80-M10-100-D1-SKGN 45-80-M10-100-D3-SGN 45-80-M10-100-D3-SKGN 45-80-M12-60-D0-SGN 45-80-M12-60-D0-SKGN 45-80-M12-60-D1-SGN 45-80-M12-60-D1-SKGN 45-80-M12-60-D3-SGN 45-80-M12-60-D3-SKGN 45-80-M12-80-D0-SGN 45-80-M12-80-D0-SKGN 45-80-M12-80-D1-SGN 45-80-M12-80-D1-SKGN 45-80-M12-80-D3-SGN 45-80-M12-80-D3-SKGN 45-80-M12-100-D0-SGN 45-80-M12-100-D0-SKGN 45-80-M12-100-D1-SGN 45-80-M12-100-D1-SKGN 45-80-M12-100-D3-SGN 45-80-M12-100-D3-SKGN 45-80-M12-125-D0-SGN 45-80-M12-125-D0-SKGN 45-80-M12-125-D1-SGN 45-80-M12-125-D1-SKGN 45-80-M12-125-D3-SGN 45-80-M12-125-D3-SKGN 45-80-M16-75-D0-TGN 45-80-M16-75-D0-TKGN 45-80-M16-75-D1-TGN 45-80-M16-75-D1-TKGN 45-80-M16-75-D3-TGN 45-80-M16-75-D3-TKGN 45-80-M16-100-D0-TGN 45-80-M16-100-D0-TKGN 45-80-M16-100-D1-TGN 45-80-M16-100-D1-TKGN 45-80-M16-100-D3-TGN 45-80-M16-100-D3-TKGN 45-80-M16-125-D0-TGN 45-80-M16-125-D0-TKGN 45-80-M16-125-D1-TGN 45-80-M16-125-D1-TKGN 45-80-M16-125-D3-TGN 45-80-M16-125-D3-TKGN 45-80-M16-150-D0-TGN 45-80-M16-150-D0-TKGN 45-80-M16-150-D1-TGN 45-80-M16-150-D1-TKGN 45-80-M16-150-D3-TGN 45-80-M16-150-D3-TKGN 45-80-M16-200-D0-TGN 45-80-M16-200-D0-TKGN 45-80-M16-200-D1-TGN 45-80-M16-200-D1-TKGN 45-80-M16-200-D3-TGN 45-80-M16-200-D3-TKGN 45-80-M16-250-D0-TGN 45-80-M16-250-D0-TKGN 45-80-M16-250-D1-TGN 45-80-M16-250-D1-TKGN 45-80-M16-250-D3-TGN 45-80-M16-250-D3-TKGN 45-80-M20-75-D0-TGN 45-80-M20-75-D0-TKGN 45-80-M20-75-D1-TGN 45-80-M20-75-D1-TKGN 45-80-M20-75-D3-TGN 45-80-M20-75-D3-TKGN 45-80-M20-100-D0-TGN 45-80-M20-100-D0-TKGN 45-80-M20-100-D1-TGN 45-80-M20-100-D1-TKGN 45-80-M20-100-D3-TGN 45-80-M20-100-D3-TKGN 45-80-M20-125-D0-TGN 45-80-M20-125-D0-TKGN 45-80-M20-125-D1-TGN 45-80-M20-125-D1-TKGN 45-80-M20-125-D3-TGN 45-80-M20-125-D3-TKGN 45-80-M20-150-D0-TGN 45-80-M20-150-D0-TKGN 45-80-M20-150-D1-TGN 45-80-M20-150-D1-TKGN 45-80-M20-150-D3-TGN 45-80-M20-150-D3-TKGN 45-80-M20-200-D0-TGN 45-80-M20-200-D0-TKGN 45-80-M20-200-D1-TGN 45-80-M20-200-D1-TKGN 45-80-M20-200-D3-TGN 45-80-M20-200-D3-TKGN 45-80-M20-250-D0-TGN 45-80-M20-250-D0-TKGN 45-80-M20-250-D1-TGN 45-80-M20-250-D1-TKGN 45-80-M20-250-D3-TGN 45-80-M20-250-D3-TKGN 45-80-M24-100-D0-TGN 45-80-M24-100-D0-TKGN 45-80-M24-100-D1-TGN 45-80-M24-100-D1-TKGN 45-80-M24-100-D3-TGN 45-80-M24-100-D3-TKGN 45-80-M24-125-D0-TGN 45-80-M24-125-D0-TKGN 45-80-M24-125-D1-TGN 45-80-M24-125-D1-TKGN 45-80-M24-125-D3-TGN 45-80-M24-125-D3-TKGN 45-80-M24-150-D0-TGN 45-80-M24-150-D0-TKGN 45-80-M24-150-D1-TGN 45-80-M24-150-D1-TKGN 45-80-M24-150-D3-TGN 45-80-M24-150-D3-TKGN 45-80-M24-200-D0-TGN 45-80-M24-200-D0-TKGN 45-80-M24-200-D1-TGN 45-80-M24-200-D1-TKGN 45-80-M24-200-D3-TGN 45-80-M24-200-D3-TKGN 45-80-M24-300-D0-TGN 45-80-M24-300-D0-TKGN 45-80-M24-300-D1-TGN 45-80-M24-300-D1-TKGN 45-80-M24-300-D3-TGN 45-80-M24-300-D3-TK

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback