GN 434 Wing Nuts Stainless Steel

Wing Nuts GN 434: Stainless Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Wing nuts GN 434 clamp and fasten parts easily without tools. The ergonomic shape and the projecting collar make operation easier.

The version in stainless steel A4 can be used in especially aggressive environments.

Specification

Stainless steel precision casting AISI CF-8NI
Matte shot-blasted finishMT


Stainless steel precision casting AISI 316A4
Matte shot-blasted finishMT


RoHS

Hide technical drawing
GN 434 Wing Nuts, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2bd3h1h2t
min.
20M 49883,57
26M 41110104,57
26M 51110104,58
26M 61110104,58
34M 6131212510
34M 813121259

Build & Price

Material


Handle diameter d1
Thread d2
Finish
Material


Handle diameter d1
Thread d2
Finish

Selected Part (How to order)

Total (net)
4,45
plus VAT 0,85 €
gross 5,30 €
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181639
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 234 pcs. deliverable in 1-2 days
  • For orders of 235 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 434-NI-20-M4-MTGN 434-A4-20-M4-MTGN 434-NI-26-M4-MTGN 434-A4-26-M4-MTGN 434-NI-26-M5-MTGN 434-A4-26-M5-MTGN 434-NI-26-M6-MTGN 434-A4-26-M6-MTGN 434-NI-34-M6-MTGN 434-A4-34-M6-MTGN 434-NI-34-M8-MTGN 434-A4-34-M8-MT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback