GN 433 Wing Screws Stainless Steel

Wing Screws GN 433: Stainless Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Wing screws GN 433 clamp and fasten parts easily without tools. The ergonomic shape and the projecting collar make operation easier.

The version in stainless steel A4 can be used in especially aggressive environments.

Specification

  • Stainless steel precision castingNI AISI CF-8
  • Stainless steel precision castingA4 AISI 316
  • Matte shot-blasted finishMT

RoHS

Hide technical drawing
GN 433 Wing Screws, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Length lbd3h1h2
20M 4610--9883,5
26M 41216--1110104,5
26M 5101216-1110104,5
26M 6121620251110104,5
34M 6162025301312125
34M 8162025301312125

Build & Price

Material


Handle diameter d1
Thread d2
Thread length l
Finish
Material


Handle diameter d1
Thread d2
Thread length l
Finish

Selected Part (How to order)

Total (net)
7,12
plus VAT 1,35 €
gross 8,47 €
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181535
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 136 pcs. deliverable in 1-2 days
  • For orders of 137 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 433-NI-20-M4-6-MTGN 433-A4-20-M4-6-MTGN 433-NI-20-M4-10-MTGN 433-A4-20-M4-10-MTGN 433-NI-26-M4-12-MTGN 433-A4-26-M4-12-MTGN 433-NI-26-M4-16-MTGN 433-A4-26-M4-16-MTGN 433-NI-26-M5-10-MTGN 433-A4-26-M5-10-MTGN 433-NI-26-M5-12-MTGN 433-A4-26-M5-12-MTGN 433-NI-26-M5-16-MTGN 433-A4-26-M5-16-MTGN 433-NI-26-M6-12-MTGN 433-A4-26-M6-12-MTGN 433-NI-26-M6-16-MTGN 433-A4-26-M6-16-MTGN 433-NI-26-M6-20-MTGN 433-A4-26-M6-20-MTGN 433-NI-26-M6-25-MTGN 433-A4-26-M6-25-MTGN 433-NI-34-M6-16-MTGN 433-A4-34-M6-16-MTGN 433-NI-34-M6-20-MTGN 433-A4-34-M6-20-MTGN 433-NI-34-M6-25-MTGN 433-A4-34-M6-25-MTGN 433-NI-34-M6-30-MTGN 433-A4-34-M6-30-MTGN 433-NI-34-M8-16-MTGN 433-A4-34-M8-16-MTGN 433-NI-34-M8-20-MTGN 433-A4-34-M8-20-MTGN 433-NI-34-M8-25-MTGN 433-A4-34-M8-25-MTGN 433-NI-34-M8-30-MTGN 433-A4-34-M8-30-MT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback