GN 413 Indexing Plungers Stainless Steel, with and without Rest Position

Indexing Plungers GN 413: Stainless Steel, with and without Rest Position
Material: NI - Stainless steel
Type: A - without rest position, without lock nut
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Owing to its shape, the lifting ring of the indexing plungers GN 413 can be used both as a screw-in assist during assembly or as indexing lock (Type C / Type CK).

Indexing plungers with rest position are used when the indexing pin is temporarily not allowed to protrude. After the pin is pulled in, turn the pull ring by 90°. The ring is held in position by an indexing notch.

Specification

Guide
Stainless steelNI AISI 303


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


Pressure spring
Stainless steel AISI 301


Lifting ring
Stainless steel AISI 301


RoHS

Accessory

Positioning Bushings GN 412.4
Positioning Bushings GN 412.5
Stainless Steel Mounting Blocks GN 612.1
Thin Stainless Steel Hex Nuts GN 909.5 (Edelstahl)

Hide technical drawing
GN 413 Indexing Plungers, Stainless Steel sketch

Article options / Table

Type

Awithout rest position, without lock nut
AKwithout rest position, with lock nut
Cwith rest position, without lock nut
CKwith rest position, with lock nut
Show / Hide columns
d1
Pin -0,02/-0,1
Bore H7
d2d2d3l1 min.l2l3l4mSpring load in N
initial

end
5M 10M 10 x 11,5522282318515
6M 12M 12 x 1,52624312522621
8M 16M 16 x 1,52934442522727
10M 16M 16 x 1,52934442522727

Build & Price

Bolt diameter d1
Thread d2
Fine thread d2
Type




Material

Specifications

Bolt diameter d1
Thread d2
Fine thread d2
Type




Material

Selected Part (How to order)

Total (net)
8,76
plus VAT 1,66 €
gross 10,42 €
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 232 pcs. deliverable in 1-2 days
  • For orders of 233 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 413-5-M10-A-NIGN 413-5-M10-AK-NIGN 413-5-M10-C-NIGN 413-5-M10-CK-NIGN 413-5-M10x1-A-NIGN 413-5-M10x1-AK-NIGN 413-5-M10x1-C-NIGN 413-5-M10x1-CK-NIGN 413-6-M12-A-NIGN 413-6-M12-AK-NIGN 413-6-M12-C-NIGN 413-6-M12-CK-NIGN 413-6-M12x1,5-A-NIGN 413-6-M12x1,5-AK-NIGN 413-6-M12x1,5-C-NIGN 413-6-M12x1,5-CK-NIGN 413-8-M16-A-NIGN 413-8-M16-AK-NIGN 413-8-M16-C-NIGN 413-8-M16-CK-NIGN 413-8-M16x1,5-A-NIGN 413-8-M16x1,5-AK-NIGN 413-8-M16x1,5-C-NIGN 413-8-M16x1,5-CK-NIGN 413-10-M16-A-NIGN 413-10-M16-AK-NIGN 413-10-M16-C-NIGN 413-10-M16-CK-NIGN 413-10-M16x1,5-A-NIGN 413-10-M16x1,5-AK-NIGN 413-10-M16x1,5-C-NIGN 413-10-M16x1,5-CK-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback