GN 337 Stainless Steel Hinges Detachable

Stainless Steel Hinges GN 337: Detachable
Material: NI - Stainless steel
Identification no.: 1 - Fixed bearing (pin) right
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hide technical drawing
GN 337 Stainless Steel Hinges, Detachable sketch

Article options / Table

Type

A2x2 bores for countersunk screws

Identification no.

1Fixed bearing (pin) right
2Fixed bearing (pin) left
Show / Hide columns
l1l2d1d2h1h2h3h4 +0,5l3m1m2
40405,34955,511162525
50506,4611,566,513213030
60608,381588,517263636

Build & Price

Material

Width l1
Length l2
Type

Identification no.


Finish
Specifications

Material

Width l1
Length l2
Type

Identification no.


Finish

Selected Part (How to order)

Total (net)
12,12
plus VAT 2,30 €
gross 14,42 €
In stock
incl. material surcharge: 0,22 €
The material surcharge is already included in the price.
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 337-NI-40-40-A-1-GSGN 337-NI-40-40-A-2-GSGN 337-NI-50-50-A-1-GSGN 337-NI-50-50-A-2-GSGN 337-NI-60-60-A-1-GSGN 337-NI-60-60-A-2-GS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback