GN 237.3 Heavy Duty Hinges Stainless Steel, with Enhanced Strength

Heavy Duty Hinges GN 237.3: Stainless Steel, with Enhanced Strength
Type: A - With Bores for Countersunk Screws
Finish: GS - Matte shot-blasted finish
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Heavy duty hinges GN 237.3 are designed for use under tough conditions and are distinguished by a compact design. The hinge pins are integral and allow the hinges to be used in environments with strong vibrations and shocks.

The material of the hinge leafs is very robust and, thanks to the martensite structure, is suitable for use in aggressive environments, albeit subject to some restrictions. Wear is minimized by the effective friction pairing of the hinge components and lubrication.

The type B hinge has centering attachments that prevent lateral slippage under high loads and protect the mounting screws from impermissible transverse force.

Specification

Hinge leafs
Stainless steelNI German Material No. 1.4405
Martensite

  • Matte shot-blasted finishGS
  • Powder coated
    Black, RAL 9005, textured finishSWSW

Hinge pin
Stainless steel AISI 440B

  • Tempered
  • With special grease lubricated

Shim washers
Stainless steel AISI 301
With special grease lubricated


RoHS

Accessory

Spacer Plates GN 2370
Plates GN 2372
Rubber Bumper Stops GN 2374

Hide technical drawing
GN 237.3 Heavy Duty Hinges, Stainless Steel sketch

Article options / Table

Type

AWith Bores for Countersunk Screws
BWith Bores for Countersunk Screws and Centering Attachments
Show / Hide columns
l1l2d1d2d3d4 +0,5
recommended
locating bore
h1h2h3h4h5l3m1m2
50506,369,51012,566,5213213030
60608,3812,5131688,531725,53636
808010,31014,515201010,5421365050

Build & Price

Material

Width l1
Length l2
Type


Finish
Black
Specifications



Material

Width l1
Length l2
Type


Finish
Black

Selected Part (How to order)

Total (net)
16,19
plus VAT 3,08 €
gross 19,27 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 0,40 €
The material surcharge is already included in the price.
Weight: 0,112 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 237.3-NI-50-50-A-GSGN 237.3-NI-50-50-B-GSGN 237.3-NI-50-50-A-SWGN 237.3-NI-50-50-B-SWGN 237.3-NI-60-60-A-GSGN 237.3-NI-60-60-B-GSGN 237.3-NI-60-60-A-SWGN 237.3-NI-60-60-B-SWGN 237.3-NI-80-80-A-GSGN 237.3-NI-80-80-B-GSGN 237.3-NI-80-80-A-SWGN 237.3-NI-80-80-B-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback