GN 330 Cables with Connector Coupling

Cables with Connector Coupling GN 330:
Type: G - Connector, straight

Product description

Cables with connector coupling GN 330 are used in conjunction with standard parts which have an electric switching function.

Specification

  • Handle (Housing)
    Plastic
    Polyurethan-Elastomer TPU

  • Cable (Outer sheath)
    Polyurethan PUR
    Black

  • Temperature resistance: -40 °C ... +90 °C

  • Isolation resistance: > 108 Ω

  • Degree of pollution: 3 / 2
    according to EN 60 664-1

  • Protection class: IP67
    (in screwed condition)
    according to EN 60 529

  • Connecting nut M8x1 / M12x1
    Brass, nickel plated

RoHS

On request

Other cable lengths l

Hide technical drawing
GN 330 Cables with Connector Coupling sketch

Article options / Table

Type

GConnector, straight
WConnector, 90° angled
Show / Hide columns
ConnectorNumber of contacts (poles)
Type G

Type G
Type W
l1
in meter (cable length)
d2l2l3l4
M 8 x 134--259,635--
M 12 x 145812510154231,526,5

Build & Price

Connector
Number of contacts (Type G)
Number of contacts (Type G/W)
Type


Cable length l1 (in meter)
Connector
Number of contacts (Type G)
Number of contacts (Type G/W)
Type


Cable length l1 (in meter)

Cable properties

Cable with
connector
coupling (bushing)

d1
Out-
side
dia-
meter

Cross-section

Operating
voltage

acc. to IEC 60 664-1

Current
load rating

acc. to IEC 60512-3

Contact assignment

3-pole
(3-wire)
with M8x1

4

3 x 0,25 mm2

max. 60 V

4 A

435d7241-720e-4ca7-9f67-afbf2280426c

4-pole
(4-wire)
with M8x1

4,3

4 x 0,25 mm2

max. 60 V

4 A

13cb7816-19f3-4c73-b4b2-28076c77e448

4-pole
(4-wire)
with M12x1

5

4 x 0,34 mm2

max. 250 V

4 A

24f307d1-3234-481e-8be8-5d7a69afcf9e

5-pole
(5-wire)
with M12x1

5

5 x 0,34 mm2

max. 60 V

4 A

e01bb6cf-de48-4cb5-89be-ea82f994fd6a

8-pole
(8-wire)
with M12x1

6

8 x 0,25 mm2

max. 30 V

2 A

e20576e5-7ec0-467d-86a2-448ee6ee3eec

12-pole
(12-wire)
with M12x1

6

12 x 0,14 mm2

max. 30 V

1,5 A

765affee-70f5-4c5f-9671-33209b394593

Other cable properties

This adaptable cable, suitable for drag chains, features and outer jacket made of PUR and a core insulation made of polypropylene. It is free of PVC, silicon and halogens. UL and CSA approvals are available.

982e2c64-5598-4975-bcc3-8d8b4897ee29 cd540f97-85f9-498a-b092-ea9b9495879a

The cable is also resistant to oil, chemicals, hydrolysis, microbes and welding sparks and flame retardant under IEC 60332-2-2 which makes the cable the perfect choice in many applications.

Selected Part (How to order)

Total (net)
11,68
plus VAT 2,22 €
gross 13,90 €
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85444290
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 78 pcs. deliverable in 1-2 days
  • For orders of 79 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 330-M8x1-3-G-2GN 330-M8x1-4-G-2GN 330-M8x1-3-G-5GN 330-M8x1-4-G-5GN 330-M12x1-4-G-5GN 330-M12x1-4-G-10GN 330-M12x1-5-G-5GN 330-M12x1-5-G-10GN 330-M12x1-8-G-5GN 330-M12x1-8-W-5GN 330-M12x1-8-G-10GN 330-M12x1-8-W-10GN 330-M12x1-12-G-5GN 330-M12x1-12-W-5GN 330-M12x1-12-G-10GN 330-M12x1-12-W-10

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback