GN 300.7 Adjustable Hand Levers Zinc Die Casting, Insert Stainless Steel, with External Thread, with Increased Clamping Force

Adjustable Hand Levers GN 300.7: Zinc Die Casting, Insert Stainless Steel, with External Thread, with Increased Clamping Force
Color: SW - Black, RAL 9005, textured finish

Product description

Adjustable hand levers GN 300.7 are produced with a clamping area which is linked via a thrust ball bearing (axial bearing) to the insert of the hand lever. This has led to the following advantages:

  • Doubled clamping force through vastly reduced friction.
  • There is no movement on the contact area between adjustable hand lever and component which greatly reduces any marking on the clamping area.
  • In addition a reduced creep factor has been achieved by the increased preload.

Specification

Handle
Zinc die casting

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Black, RAL 9005, silk finishSZSZ
    • Orange, RAL 2004, textured finishOSOS
    • Red, RAL 3000, textured finishRSRS
    • Silver, RAL 9006, textured finishSRSR
  • Chrome platedCRCR

Axial bearing
Stainless steel AISI 630


Insert
Stainless steel AISI 303


Retaining screw
Stainless steel AISI 304Cu


Pressure spring
Stainless steel AISI 301


RoHS

Hide technical drawing
GN 300.7 Adjustable Hand Levers, Zinc Die Casting, Insert Stainless Steel, with External Thread, with Increased Clamping Force sketch

Article options / Table

Show / Hide columns
l1d1l2d3d4h1h3h4
Stroke
63M 62027-2417,534,548,54
78M 82136-252139,558,54
92M 102947-302446,568,54
108M 12345065353056,5825

Build & Price

Handle length l1
Connection thread d1
Thread length l2
Color
Chrome plated
Orange
Red
Silver
Black
Black
Specifications

Handle length l1
Connection thread d1
Thread length l2
Color
Chrome plated
Orange
Red
Silver
Black
Black

Selected Part (How to order)

Total (net)
48,05
plus VAT 9,13 €
gross 57,18 €
#artikelLagerbestandAnfrageUsa
Weight: 0,107 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 300.7-63-M6-20-SWGN 300.7-63-M6-20-SZGN 300.7-63-M6-20-OSGN 300.7-63-M6-20-RSGN 300.7-63-M6-20-SRGN 300.7-63-M6-20-CRGN 300.7-63-M6-27-SWGN 300.7-63-M6-27-SZGN 300.7-63-M6-27-OSGN 300.7-63-M6-27-RSGN 300.7-63-M6-27-SRGN 300.7-63-M6-27-CRGN 300.7-78-M8-21-SWGN 300.7-78-M8-21-SZGN 300.7-78-M8-21-OSGN 300.7-78-M8-21-RSGN 300.7-78-M8-21-SRGN 300.7-78-M8-21-CRGN 300.7-78-M8-36-SWGN 300.7-78-M8-36-SZGN 300.7-78-M8-36-OSGN 300.7-78-M8-36-RSGN 300.7-78-M8-36-SRGN 300.7-78-M8-36-CRGN 300.7-92-M10-29-SWGN 300.7-92-M10-29-SZGN 300.7-92-M10-29-OSGN 300.7-92-M10-29-RSGN 300.7-92-M10-29-SRGN 300.7-92-M10-29-CRGN 300.7-92-M10-47-SWGN 300.7-92-M10-47-SZGN 300.7-92-M10-47-OSGN 300.7-92-M10-47-RSGN 300.7-92-M10-47-SRGN 300.7-92-M10-47-CRGN 300.7-108-M12-34-SWGN 300.7-108-M12-34-SZGN 300.7-108-M12-34-OSGN 300.7-108-M12-34-RSGN 300.7-108-M12-34-SRGN 300.7-108-M12-34-CRGN 300.7-108-M12-50-SWGN 300.7-108-M12-50-SZGN 300.7-108-M12-50-OSGN 300.7-108-M12-50-RSGN 300.7-108-M12-50-SRGN 300.7-108-M12-50-CRGN 300.7-108-M12-65-SWGN 300.7-108-M12-65-SZGN 300.7-108-M12-65-OSGN 300.7-108-M12-65-RSGN 300.7-108-M12-65-SRGN 300.7-108-M12-65-CR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback