GN 177.3 Cross Piece for GN 177 Plastic

Cross Piece for GN 177 GN 177.3: Plastic
Original design
code: MSR.60-C

Product description

Accessories for universal work holding and positioning fixtures GN 177.

Specification

  • Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish

RoHS

Hide technical drawing
GN 177.3 Cross Piece for GN 177, Plastic sketch

Article options / Table

Show / Hide columns
d
13

Build & Price

Diameter d
Diameter d

Selected Part (How to order)

Total (net)
2,98 €
plus VAT 0,57 €
gross 3,55 €
ELESA Code: 440021
Description: MSR.60-C
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 160 pcs. deliverable in 1-2 days
  • 2300 pcs. deliverable in 3-7 days
  • 4440 pcs. deliverable in 5-9 days
  • For orders of 4441 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 177.3-13

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback