GN 177.2 Base for GN 177 Plastic

Base for GN 177 GN 177.2: Plastic
Original design
code: MSR.60-B
Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish

Product description

Accessories for universal work holding and positioning fixtures GN 177.

Specification

  • Base
    Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish

  • Color of the cover cap:
    Black, RAL 9005, shiny finishDSWDSW
    Orange, RAL 2004, shiny finishDORDOR
    Gray, RAL 7035, shiny finishDGRDGR
    Yellow, RAL 1021, shiny finishDGBDGB
    Blue, RAL 5024, shiny finishDBLDBL
    Red, RAL 3000, shiny finishDRTDRT

RoHS

Hide technical drawing
GN 177.2 Base for GN 177, Plastic sketch

Article options / Table

Show / Hide columns
d
13

Build & Price

Diameter d
Color of the cover cap
Blue
Yellow
Gray
Orange
Red
Black
Diameter d
Color of the cover cap
Blue
Yellow
Gray
Orange
Red
Black

Selected Part (How to order)

Total (net)
6,12 €
plus VAT 1,16 €
gross 7,28 €
Weight: 0,049 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 15 pcs. deliverable in 1-2 days
  • For orders of 16 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 177.2-13-DSWGN 177.2-13-DORGN 177.2-13-DGRGN 177.2-13-DGBGN 177.2-13-DBLGN 177.2-13-DRT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback