GN 161 Hinges Zinc Die Casting, for Aluminum Profiles

Hinges GN 161: Zinc Die Casting, for Aluminum Profiles
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

Hinges GN 161 have been designed for aluminum profiles.

With three different types of hinges only, 66 different groove distances „n“ can be accommodated. To achieve this the positioning elements are set in specially marked recesses in the hinge wings.

The rectangular (8x10 mm) positioning elements, two pieces per hinge wing, will prevent a misalignment. They will also carry the weight of the door.

For screwing the hinges onto the profile rails, special T-Nuts are used.

Specification

Hinge leafs
Zinc die casting
Powder coated
Black, textured finish


Hinge pin
Stainless steel AISI 303


RoHS

Accessory

GN 50b T-Nuts
GN 50i T-Nuts
GN 51b T-Slot Nuts

Hide technical drawing
GN 161 Hinges, Zinc Die Casting, for Aluminum Profiles sketch

Article options / Table

Show / Hide columns
l1bdh1h2l2l3l4
576,36126,55028,528,5
686,36126,55028,540
806,36126,5504040

Build & Price

l1
l1

Swivelling range

b402773e-1976-4dc9-b6a9-f1d55622b3aa

Swivelling Range / Assembly Instruction and Application Example

60b20f94-9cdf-4d1e-9693-96fe9e781b51 b9b6e885-2ba1-4fd4-93f2-ecc8e9237401
46a1e844-7ffe-4866-9aa6-c563d19dc54f
Show / Hide columns
GN 161-57
n
Groove
distance

m1

m2
GN 161-68
n
Groove
distance

m1

m2
GN 161-80
n
Groove
distance

m1

m2
3316,516,537,516,521422121
3416,517,53816,521,542,52121,5
3516,518,53916,522,543,52122,5
35,516,5194016,523,544,52123,5
36,516,52042,516,526472126
3517,517,54416,527,548,52127,5
3617,518,547,516,531522131
36,517,51938,517,5214321,521,5
37,517,5203917,521,54421,522,5
3718,518,54017,522,54521,523,5
37,518,5194117,523,547,521,526
38,518,52043,517,5264921,527,5
3819194517,527,552,521,531
39192048,517,5314522,522,5
40202039,518,5214622,523,5
---4018,521,548,522,526
---4118,522,55022,527,5
---4218,523,553,522,531
---44,518,5264723,523,5
---4618,527,549,523,526
---49,518,5315123,527,5
---40192154,523,531
---40,51921,5522626
---41,51922,553,52627,5
---42,51923,5572631
---4519265527,527,5
---46,51927,558,527,531
---501931623131
---412021---
---41,52021,5---
---43,52023,5---
---462026---
---47,52027,5---
---512031---

Selected Part (How to order)

Total (net)
10,88 €
plus VAT 2,07 €
gross 12,95 €
incl. material surcharge: 0,14 €
The material surcharge is already included in the price.
Weight: 0,107 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 73 pcs. deliverable in 1-2 days
  • For orders of 74 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 161-57GN 161-68GN 161-80

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback