Product description
Specification
Hinge leafs
Plastic, Polyamide (PA)
- Operating temperature -20 °C bis +80 °C
- Black, matte finish
Hinge pin
Plastic, Polyacetal (POM)
Black
RoHS
Hinge leafs
Plastic, Polyamide (PA)
Hinge pin
Plastic, Polyacetal (POM)
Black
RoHS
| SH | 2x2 bores for countersunk screws |
| EH | 2x2 bores for socket cap screws / hex screws |
| l1 Nominal dimension | l1 Actual dimension | l2 Nominal dimension | l2 Actual dimension | d1 | d2 | h1 | h2 | h3 | h4 -0,5 | h5 | l3 | m1 ±0,25 | m2 ±0,25 | A/F |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 40 | 38,5 | 40 | 39,5 | 4,5 | 3 | 13 | 9 | 4,5 | 4 | 18 | 16,5 | 25 | 25 | 7 |
| 49 | 49 | 49 | 49,5 | 5,5 | 4 | 16,5 | 11,5 | 5 | 6 | 23 | 21 | 31 | 30,5 | 8 |
| 49 | 49 | 49 | 49,5 | 6,5* | 4 | 16,5 | 11,5 | - | 6 | 23 | 21 | 31 | 30,5 | 10 |
| 65 | 64 | 65 | 65 | 6,5 | 5 | 21,5 | 15 | 9 | 7,5 | 30 | 27,5 | 40 | 40 | 10 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0