GN 151 Hinges Plastic

Hinges GN 151: Plastic
Original design
code: CFA./CFA/F
Type: A - 2x2 threaded blind bores
Hide technical drawing
GN 151 Hinges, Plastic sketch

Article options / Table

Type

A2x2 threaded blind bores
B2x2 bores for socket cap screws
C2x2 bores for countersunk screws
D2x2 threaded studs
E2x threaded studs / 2x bores for socket cap screw
F2x threaded studs / 2x bores for countersunk screws
G2x threaded blind bores / 2x threaded studs
H2x threaded blind bores / 2x bores for socket cap screws
I2x threaded blind bores / 2x bores for countersunk screws
Show / Hide columns
l1
Nominal size

Actual size
l2
Nominal size

Actual size
d1d2d3h1h2h3h4l3l4m1 ±0,25m2 ±0,25t1t2
39*38,54039,5M 44,331499,519-1425256,54,5
48484949,5M 55,54191113261417313075,5
64646565M 66,552313,5153018244040106,5
9897,59896,5M 1010,583520,52346203562,559,51510,5
Size 39 only available in types A, B and C

Build & Price

Width l1
Length l2
Type









Width l1
Length l2
Type









Selected Part (How to order)

Total (net)
4,32
plus VAT 0,82 €
gross 5,14 €
In stock
ELESA Code: 422391
Description: CFA.40 B-M4
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 151-39-40-AGN 151-39-40-BGN 151-39-40-CGN 151-48-49-AGN 151-48-49-BGN 151-48-49-CGN 151-48-49-DGN 151-48-49-EGN 151-48-49-FGN 151-48-49-GGN 151-48-49-HGN 151-48-49-IGN 151-64-65-AGN 151-64-65-BGN 151-64-65-CGN 151-64-65-DGN 151-64-65-EGN 151-64-65-FGN 151-64-65-GGN 151-64-65-HGN 151-64-65-IGN 151-98-98-AGN 151-98-98-BGN 151-98-98-CGN 151-98-98-DGN 151-98-98-EGN 151-98-98-FGN 151-98-98-GGN 151-98-98-HGN 151-98-98-I

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback