GN 148.3 Vibration Damping Elements Rubber, Flange Steel / Stainless Steel

Vibration Damping Elements
 GN 148.3: Rubber, Flange Steel / Stainless Steel
Type: A - With two-hole flange
Material: S - Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Vibration damping elements GN 148.3 absorb low-frequency vibrations to protect the environment of a machine from vibrations and noise. Due to their long spring travel s, they also dissipate harmful impact energy very effectively.

Specification

Vibration damping element
Natural rubber (NR)

  • Vulcanized
  • Black
  • Operating temperature -40 °C to +80 °C
  • Hardness Shore A ±5
    • Soft40
    • Medium60

Contact plate / Threaded insert

  • SteelS
    Zinc plated, blue passivated
  • Stainless steelN
    Only in hardness 60

RoHS

Hide technical drawing
GN 148.3 Vibration Damping Elements, Rubber, Flange Steel / Stainless Steel sketch

Article options / Table

Type

AWith two-hole flange
BWith four-hole flange
Show / Hide columns
d1
Type A

Type B
d2b
Type A
d3d4
Type A
d5
Type B
h1h2l1
Type A
l2
Type B
m1
Type A
m2
Type B
t ≈
18-M 643347-20264-50-6
33-M 856468-25285-66-9
46-M 10766610-352114-92-11
52-M 10968411,5-402136-110-11
58-M 101019011,5-473151-124-11
-80M 12-132-14,5633-150-12013
-100M 16-180-14,5863-200-16017
-190M 24-285-181644-310-25040

Build & Price

Diameter d1 (type A)
Diameter d1 (type B)
Thread d2
Type


Hardness


Material


Diameter d1 (type A)
Diameter d1 (type B)
Thread d2
Type


Hardness


Material


Load Capacity

d948a4a7-eafe-4b82-834f-94418bd429c5

Terms

F = Static load (pressure)
s = Compression (spring travel) under load F
The spring rate R is the load which causes the damping element to be compressed by 1 mm.

Formula for calculating spring rate: R = F/s

The values listed in the table can be used to determine the degree of isolation as a function of the interference frequency, in accordance with the approach shown on guide to selecting vibration damping elements.

The information on load capacity represents non-binding guidelines and excludes any liability. They generally do not constitute a guarantee of quality. Whether a product is suitable for a particular application must be determined in each individual case by the user.

Show / Hide columns
d1Hardness
in Shore
Max. static load F
in N
Spring rate R
in N/mm
Max. compression s
in mm
18406312,65
18609318,65
334034655,356,25
336056490,256,25
464065074,38,75
46601210138,38,75
524084284,210
52601945194,510
58401734110,115,75
58604870309,215,75
80402950190,315,5
80608620556,115,5
10040600030020
100609770488,520
1904011710292,7540
190601760044040

Application Example

149e88a5-2f77-4162-a22f-f827c26da0fc

Guide to Selecting Vibration Damping Elements

For correct selection of a standard part used for vibration damping, it is first necessary to understand the terms listed below:

The disturbing frequency is the frequency emitted by the machine, e.g. the number of strokes per minute, measured in Hertz, or the main shaft rotation speed, measured in revolutions per minute.

The static load in Newtons is the load that acts on a single vibration damping element. The total weight of a machine is divided by the number of damping elements. In an optimal arrangement, each element bears the same load.

The degree of isolation, given in percent, is the measure of the absorption of the disturbing frequency, i.e. the damping.

The compression or the spring travel is the maximum change in the height of the damping element in mm.

The calculated spring rate in Newtons/millimeter is the load that causes a height change of 1 mm.

45349c40-50cb-4b57-a1e2-265684d431cd

Example with the following assumptions: Disturbing frequency = 50 Hz; load = 120 N; desired degree of isolation = 90 %

The selection of a suitable vibration damping element begins with determining the required compression. This can be taken from the y-axis of the diagram at the intersection of a vertical line at 50 Hz (x-axis) and the
characteristic curve of the desired degree of isolation of 90 %. The example values yield a compression of 1 mm.
With the compression determined in this way and the given static load, it is possible to calculate the required spring rate with the following formula:

Static load F [N] per damping element / Spring travel s [mm] = Spring rate [N/mm] => 120 N / 1mm = 120 N/mm

Based on the calculated spring rate and the desired shape, the appropriate damping element can then be selected. The respective spring rates are given in a table on the corresponding standard sheets. In making the selection, it is important to ensure that the spring rate at least satisfies the calculated value.
The example arrives at a vibration damping element with article number 148.3-46-M10-A-60-S and a spring rate of 138.3 N/mm.

Selected Part (How to order)

Total (net)
2,66
plus VAT 0,51 €
gross 3,17 €
#artikelLagerbestandAnfrageUsa
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 148.3-18-M6-A-40-SGN 148.3-18-M6-A-60-SGN 148.3-18-M6-A-60-NGN 148.3-33-M8-A-40-SGN 148.3-33-M8-A-60-SGN 148.3-33-M8-A-60-NGN 148.3-46-M10-A-40-SGN 148.3-46-M10-A-60-SGN 148.3-46-M10-A-60-NGN 148.3-52-M10-A-40-SGN 148.3-52-M10-A-60-SGN 148.3-52-M10-A-60-NGN 148.3-58-M10-A-40-SGN 148.3-58-M10-A-60-SGN 148.3-58-M10-A-60-NGN 148.3-80-M12-B-40-SGN 148.3-80-M12-B-60-SGN 148.3-80-M12-B-60-NGN 148.3-100-M16-B-40-SGN 148.3-100-M16-B-60-SGN 148.3-100-M16-B-60-NGN 148.3-190-M24-B-40-SGN 148.3-190-M24-B-60-SGN 148.3-190-M24-B-60-N

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback