GN 148.2 Rubber Pads for Leveling Feet GN 148

Rubber Pads  GN 148.2: for Leveling Feet GN 148
Type: A - For two-hole flange (d1 = 60 / 90 / 113)

Product description

Rubber pads GN 148.2 in connection with GN 148 leveling feet are used for setting up machines and units if no firm bolt connection to the ground is required.

To be fixed to the leveling foot, they are snapped into the attachment bore holes of the flanges. Small pimples at the bottom face of the rubber pads enhance the stability.

Specification

Acrylonitrile butadiene rubber (NBR)

  • Hardness 68±5 Shore A
  • Black
  • Oil resistant

RoHS

Hide technical drawing
GN 148.2 Rubber Pads for Leveling Feet GN 148 sketch

Article options / Table

Type

AFor two-hole flange (d1 = 60 / 90 / 113)
BFor four-hole flange (d1 = 113 / 126)
Show / Hide columns
d1
Ø Leveling foot GN 148
l1
Type A
l2
Type B
d2
Type A
d3hm1
Type A
m2
Type B
60128-78653110-
90170-110903140-
1132161681501204184132
126-184-1504-150

Build & Price

Length l1
l2
Type


Length l1
l2
Type


Selected Part (How to order)

Total (net)
9,89 €
plus VAT 1,88 €
gross 11,77 €
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169997
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 13 pcs. deliverable in 1-2 days
  • For orders of 14 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 148.2-128-AGN 148.2-170-AGN 148.2-216-AGN 148.2-168-BGN 148.2-184-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback