GN 124.1 Locking Pins Stainless Steel, with Axial Lock (Magnetic)

Locking Pins GN 124.1: Stainless Steel, with Axial Lock (Magnetic)
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Locking pins GN 124.1 are used for quickly fixing, connecting and locking various parts and workpieces made of magnetic materials.

A neodymium magnet is recessed into the underside of the bolt and axially retains the bolt in its inserted procession. High-quality surfaces with perpendicular locating holes promote magnetic flux to produce excellent axial retention.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

  • Pin
    Stainless steel AISI 303

  • Knob
    Plastic
    Technopolymer (Polyamide PA)
    • Black-gray
    • Temperature resistant up to 80 °C

  • Retaining magnet
    Neodymium, iron, boron

RoHS

Accessory

Ball Chains GN 111 (Stahl)
Ball Chains GN 111.5 (Edelstahl)
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4

Hide technical drawing
GN 124.1 Locking Pins, Stainless Steel, with Axial Lock (Magnetic) sketch

Article options / Table

Show / Hide columns
d1 -0,03 / -0,08l1d2d3l2l3Locating
bore
Axial magnet
holding force
in N ≈
6121722273242522617,5221,3665
8172227324252622617,5221,3845
1018232833435363342328,52,21095
12233343536383-342328,52,21275

Build & Price

Bolt diameter d1
Length l1
Bolt diameter d1
Length l1

Load capacity of ball lock pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 124.1
622
840
1062
1290

Selected Part (How to order)

Total (net)
6,08
plus VAT 1,16 €
gross 7,24 €
In stock
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 124.1-6-12GN 124.1-6-17GN 124.1-6-22GN 124.1-6-27GN 124.1-6-32GN 124.1-6-42GN 124.1-6-52GN 124.1-8-17GN 124.1-8-22GN 124.1-8-27GN 124.1-8-32GN 124.1-8-42GN 124.1-8-52GN 124.1-8-62GN 124.1-10-18GN 124.1-10-23GN 124.1-10-28GN 124.1-10-33GN 124.1-10-43GN 124.1-10-53GN 124.1-10-63GN 124.1-12-23GN 124.1-12-33GN 124.1-12-43GN 124.1-12-53GN 124.1-12-63GN 124.1-12-83

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback