GN 1111 Tension Straps Buckle / Fasteners Stainless Steel, Strap Plastic, Multi-Part

Tension Straps GN 1111: Buckle / Fasteners Stainless Steel, Strap Plastic, Multi-Part
Type: BD - 45° screw-on plate, suspension plate and screw-on hook
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Tension straps GN 1111 are used for securing boxes or crates in holders or fastening containers onto carriers. They consist of two straps and can be screwed or riveted in place with the fittings securely sewn onto the ends.

The straps are connected by threading them into the buckle. The buckle locks the belt in the direction of pull; to release it, the spring-loaded locking pawl must be pressed to raise it up.

Types AD and BD can be quickly and easily attached or detached thanks to the additional hook latch. With these types, the loose strap end is folded over and stitched to prevent the lashing strap from unintentionally working its way out.

Tension straps GN 1111 may not be used for lifting loads or for lashing.

Specification

Buckle / Fasteners
Stainless steel AISI 304NI


Strap
Plastic, polyester

  • Woven
  • BlackBB

RoHS

Hide technical drawing
GN 1111 Tension Straps, Buckle / Fasteners Stainless Steel, Strap Plastic, Multi-Part sketch

Article options / Table

Type

AA2 flat screw-on plates
ADFlat screw-on plate, suspension plate and screw-on hook
BB2 45° screw-on plates
BD45° screw-on plate, suspension plate and screw-on hook
Show / Hide columns
b1l1 max. threaded-inb2b3dh1 ≈h2l2 ≈l3 ≈l4s
2550034225,311,7825034081,5
2570034225,311,7825054081,5
2590034225,311,7845054081,5
25105034225,311,7825089081,5
25125034225,311,7845089081,5
25160034225,311,7880089081,5

Build & Price

Width b1
Length l1
Type




Material

Color
Width b1
Length l1
Type




Material

Color

Application Examples

f4db687b-d5f7-47f3-bd8b-3180915992f9
08cc8b8e-1209-40ad-9c01-4c872410b76f

Selected Part (How to order)

Total (net)
15,65 €
plus VAT 2,97 €
gross 18,62 €
Weight: 0,056 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
63079098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 143 pcs. deliverable in 1-2 days
  • For orders of 144 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 1111-25-500-AA-NI-BGN 1111-25-500-AD-NI-BGN 1111-25-500-BB-NI-BGN 1111-25-500-BD-NI-BGN 1111-25-700-AA-NI-BGN 1111-25-700-AD-NI-BGN 1111-25-700-BB-NI-BGN 1111-25-700-BD-NI-BGN 1111-25-900-AA-NI-BGN 1111-25-900-AD-NI-BGN 1111-25-900-BB-NI-BGN 1111-25-900-BD-NI-BGN 1111-25-1050-AA-NI-BGN 1111-25-1050-AD-NI-BGN 1111-25-1050-BB-NI-BGN 1111-25-1050-BD-NI-BGN 1111-25-1250-AA-NI-BGN 1111-25-1250-AD-NI-BGN 1111-25-1250-BB-NI-BGN 1111-25-1250-BD-NI-BGN 1111-25-1600-AA-NI-BGN 1111-25-1600-AD-NI-BGN 1111-25-1600-BB-NI-BGN 1111-25-1600-BD-NI-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback