GN 111.5 Ball Chains Stainless Steel, with 2 Key Rings

Ball Chains GN 111.5: Stainless Steel, with 2 Key Rings
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Ball chains GN 111.5 are mainly used in connection with ball lock pins and locking pins with axial lock.

The ball chains lack any amount of stiffness due to their design.

The key rings are supplied unmounted. Both rings have the same Ø d1.

The details on static loads are guide values given without warranty.

Specification

Ball chain
Stainless steel AISI 304


Ring
Stainless steel AISI 301


RoHS

Accessory

GN 111.3 Key Rings

Hide technical drawing
GN 111.5 Ball Chains, Stainless Steel, with 2 Key Rings sketch

Article options / Table

Show / Hide columns
Length l  ±3d1d2Static load in N ≈
with key ring

without key ring
20014150180
200181,390180
200241,5100180
200301,8120180
32014150180
320181,390180
320241,5100180
320301,8120180
50014150180
500181,390180
500241,5100180
500301,8120180
100014150180
1000181,390180
1000241,5100180
1000301,8120180

Build & Price

Chain length l
Ring diameter d1
Chain length l
Ring diameter d1

Matching Ball Lock Pins / Locking Pins

Show / Hide columns
d1Pin Ø
GN 113.1
GN 113.3
GN 113.4
GN 113.7
GN 113.8
GN 113.9
GN 113.10

GN 113.5
GN 113.6

GN 113.11
GN 113.12

GN 113.20
Type P

GN 113.20
Type L
Type T

GN 114.2
GN 114.3
GN 114.6

GN 114.7
GN 114.8

GN 114.11
GN 114.12

GN 124.1
GN 124.2

GN 124.3

GN 214.2
GN 214.3
GN 214.6

GN 314
145...85...165...1055...66...206...86...126...128...106...8-
1810...25-12...166...12--10...2016...20-1210...168...12
24--20...25-8...10------16...20
30----12-------

Selected Part (How to order)

Total (net)
2,05 €
plus VAT 0,39 €
gross 2,44 €
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73158900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 5882 pcs. deliverable in 1-2 days
  • For orders of 5883 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 111.5-200-14GN 111.5-200-18GN 111.5-200-24GN 111.5-200-30GN 111.5-320-14GN 111.5-320-18GN 111.5-320-24GN 111.5-320-30GN 111.5-500-14GN 111.5-500-18GN 111.5-500-24GN 111.5-500-30GN 111.5-1000-14GN 111.5-1000-18GN 111.5-1000-24GN 111.5-1000-30

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback