GN 111.3 Key Rings Stainless Steel

Key Rings GN 111.3: Stainless Steel
Finish: BL - Plain finish
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Key rings GN 111.3 are suitable as universal connection elements for traction cables, ball chains, retaining straps etc. where light loads are possible. The black design is visually discreet and is also used in situations where the reflections on the surface are to be minimized.

The locking pins and ball lock pins listed in the table have location holes, which the key rings are threaded into. Furthermore, key rings can also be used to supplement retaining cables and ball chains. Thus, it is very easy to secure several elements at the same time from any loss.

The details on load-bearing capacity are guide values given without warranty.

Suitable for ball lock pins and locking pins with axial lock:

* - GN 113.11, GN 113.12 for pins Ø 5, Ø 6
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6 for pins Ø 5, Ø 6, Ø 8
- GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2 for all pins

** - GN 113.11, GN 113.12, GN 314 for pins Ø 8, Ø 10, Ø 12
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6 for pins Ø 10, Ø 12, Ø 16, Ø 20, Ø 25

*** - GN 113.11, GN 113.12, GN 314 for pins Ø 16, Ø 20, Ø 25

Specification

Stainless steel AISI 301NI

  • Plain finishBL
    Tumbled
  • Zinc plated
    Black passivatedSWSW

Stainless steel AISI 316TiA4
Plain finishBL
Tumbled


RoHS

Hide technical drawing
GN 111.3 Key Rings, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Static load in N
NI

A4
14 *15040
18 **1,39090
24 ***1,510090
301,8120110
382120130

Build & Price

Ring diameter d1
Material


Finish
Black passivated
Ring diameter d1
Material


Finish
Black passivated

Selected Part (How to order)

Total (net)
0,23
plus VAT 0,04 €
gross 0,27 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73262000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 111.3-14-NI-BLGN 111.3-14-NI-SWGN 111.3-14-A4-BLGN 111.3-18-NI-BLGN 111.3-18-NI-SWGN 111.3-18-A4-BLGN 111.3-24-NI-BLGN 111.3-24-NI-SWGN 111.3-24-A4-BLGN 111.3-30-NI-BLGN 111.3-30-NI-SWGN 111.3-30-A4-BLGN 111.3-38-NI-BLGN 111.3-38-NI-SWGN 111.3-38-A4-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback