GN 6472 Side Guides Carrier Profile Aluminum, Cylinder and Ball Rollers on Two Sides

Side Guides GN 6472: Carrier Profile Aluminum, Cylinder and Ball Rollers on Two Sides
Original design GCA-2 / GCA-4
Type: K - Ball-shaped rollers
Identification no.: 1 - Single row

Product description

Side guides GN 6472 are installed in the middle of conveyor sections and their rollers guide the conveyed goods without damage.

The type of rollers used depends on the conveyed material. Type K is used for cans and plastic boxes. For cardboard boxes, type Z can be used for an even material flow. For containers of glass, type ZA is used since it allows easy removal of any contamination due to glass breakage.

Side guides are fastened on the top side via the T-slot. Connecting element GN 6473.2 can be used for this purpose, for example.

The side guides are delivered in packaging units of 2 pieces each. They can be shortened at increments of 120 mm in consideration of the installation situation.

Specification

Carrier profile
AluminumAL
Anodized, natural color


Rollers
Plastic, polyethylene (PE)

  • Operating temperature -20 °C to 90 °C
  • Gray, RAL 7035GRGR

Axis
Stainless steel AISI 304


Axial mount
Plastic, polyacetal (POM)

  • Operating temperature -20 °C to 90 °C
  • White

RoHS

Accessory

Connecting Strips GN 6471.3
Connecting Elements GN 6473.2

Hide technical drawing
GN 6472 Side Guides, Carrier Profile Aluminum, Cylinder and Ball Rollers on Two Sides sketch

Article options / Table

Type

KBall-shaped rollers
ZCylindrical rollers
ZACylindrically offset rollers

Identification no.

1Single row
2Double row
Show / Hide columns
Length lb1b2b3d1d2d3h1
Identification no. 1

Identification no. 2
h2h3Packaging unit
1440300030,529,531,512,511,2513,557102,580362

Build & Price

Type



Identification no.


Length l
Material

Color
GR
Type



Identification no.


Length l
Material

Color
GR

Selected Part (How to order)

Total (net)
184,21
plus VAT 35,00 €
gross 219,21 €
In stock
Packing unit: 2 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
ELESA Code: 419125
Description: GCA-2-RS-57-1440
Weight: 3,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6472-K-1-1440-AL-GRGN 6472-Z-1-1440-AL-GRGN 6472-ZA-1-1440-AL-GRGN 6472-K-2-1440-AL-GRGN 6472-Z-2-1440-AL-GRGN 6472-ZA-2-1440-AL-GRGN 6472-K-1-3000-AL-GRGN 6472-Z-1-3000-AL-GRGN 6472-ZA-1-3000-AL-GRGN 6472-K-2-3000-AL-GRGN 6472-Z-2-3000-AL-GRGN 6472-ZA-2-3000-AL-GR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback