GN 521.3 Handwheels with Retractable Handle Plastic, Bushing / Retracting Mechanism Steel

Handwheels with Retractable Handle GN 521.3: Plastic, Bushing / Retracting Mechanism Steel
Original design

code: VDS+IR
with-IF-Award-Icon

Product description

The handle in the handwheels GN 521.3 is locked in a conical bore in the operating position.

For reversal, it must first be pulled from the cone in axial direction.

A pressure spring holds the handle in both positions. When swung out, it automatically engages again.

The cover conceals clamping elements, e.g. countershaft pulleys, as well as protruding and recessed shafts. For mounting, the cover is pushed in by hand. For dismantling, the cover can be raised and taken off by applying moderate pressure in the rim of the cover.

Specification

Wheel body
Plastic, Polypropylene (PP)

  • Reinforced, shock-resistant
  • Black, matte finish

Hub bushing
Steel, blackened


Cover

  • Plastic, black for d1 = 80
  • Plastic, light gray for d1 ≥ 100

Revolving retractable handle
Plastic, Polyamide (PA)

  • Black, matte finish
  • Retracting mechanism / Spindle
    Steel, blackened

Operating temperature 0 °C to +80 °C


RoHS

Accessory

GN 184 Countersunk Washers (for Axial Fastening)

On request

  • With safety retractable handle
    (swivelling)
  • Cover in other colors
Hide technical drawing
GN 521.3 Handwheels with Retractable Handle, Plastic, Bushing / Retracting Mechanism Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

RWith revolving retractable handle
Show / Hide columns
d1d2 H7
Bore
bd3d4d5d6d7hl1l2l3rØ
Handle
808102018162513,516,541738452815,5
100101224222030252792234453915,5
1251214282624352831112739,5604918
1501416322624383034103044655822
1751620363533443539162849807024
2002024394038504044133653908125
25020-4340385748501936609010425
30020-464036,5726568,51844669012425

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2
Type

Handwheel diameter d1
Bore code


Bore diameter d2
Type

Selected Part (How to order)

Total (net)
25,47 €
plus VAT 4,84 €
gross 30,31 €
ELESA Code: 72656-R
Description: VDS.80+IR-A8
Weight: 0,185 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 661 pcs. deliverable in 3-7 days
  • 1322 pcs. deliverable in 5-9 days
  • For orders of 1323 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 521.3-80-B8-RGN 521.3-80-K8-RGN 521.3-80-B10-RGN 521.3-80-K10-RGN 521.3-100-B10-RGN 521.3-100-K10-RGN 521.3-100-B12-RGN 521.3-100-K12-RGN 521.3-125-B12-RGN 521.3-125-K12-RGN 521.3-125-B14-RGN 521.3-125-K14-RGN 521.3-150-B14-RGN 521.3-150-K14-RGN 521.3-150-B16-RGN 521.3-150-K16-RGN 521.3-175-B16-RGN 521.3-175-K16-RGN 521.3-175-B20-RGN 521.3-175-K20-RGN 521.3-200-B20-RGN 521.3-200-K20-RGN 521.3-200-B24-RGN 521.3-200-K24-RGN 521.3-250-B20-RGN 521.3-250-K20-RGN 521.3-300-B20-RGN 521.3-300-K20-R

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback