GN 631.5 Thrust Pads Stainless Steel, for Standard Parts with Ball Point

Thrust Pads  GN 631.5: Stainless Steel, for Standard Parts with Ball Point
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Thrust pads GN 631.5 are used for clamping and pressing when surfaces must be protected against damage. Depending on the application, various standard parts with ball thrust point are available as accessories.

Together with the thrust pad, the ball thrust point forms a ball joint that adapts to clamping surfaces that are uneven or not perpendicular to the screw axis. It also prevents the clamping surface from rotating when the thrust pad is in contact with the clamping surface.

The ball thrust point snaps securely into the thrust pad and can be removed again if needed.

Specification

Stainless steel AISI 303


O-Ring
Fluorine rubber (FKM)
Operating temperature up to 200 °C


RoHS

Accessory

Grub Screws GN 632.1 (Steel)
Grub Screws GN 632.5 (Stainless Steel)
Adjustable Hand Levers GN 306
Star Knobs GN 6336.11
Knurled Screws GN 7336.5
Knurled Screws GN 421.11
Clamping Screws GN 903
Clamping Screws GN 903 (Stainless steel)
Hex Head Screws GN 933.5

Hide technical drawing
GN 631.5 Thrust Pads, Stainless Steel, for Standard Parts with Ball Point sketch

Article options / Table

Show / Hide columns
d1d2d3d4e ≈h1h2
214,512,8M 66103
216,112,8M 85103
217,812,8M 104,3103
219,412,8M 123,4103
254,513M 66,510,53
256,113M 85,510,53
257,813M 104,610,53
259,413M 123,610,53
324,514M 67113
326,114M 86113
327,814M 105113
329,414M 124,2113
406,116M 88134
407,816M 107134
409,416M 126,2134
506,116M 810,415,54
507,816M 109,315,54
509,416M 128,715,54

Build & Price

Outside diameter d1
Bore diameter d2
Outside diameter d1
Bore diameter d2

Selected Part (How to order)

Total (net)
4,10
plus VAT 0,78 €
gross 4,88 €
incl. material surcharge: 0,11 €
The material surcharge is already included in the price.
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 325 pcs. deliverable in 1-2 days
  • For orders of 326 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 631.5-21-4,5GN 631.5-21-6,1GN 631.5-21-7,8GN 631.5-21-9,4GN 631.5-25-4,5GN 631.5-25-6,1GN 631.5-25-7,8GN 631.5-25-9,4GN 631.5-32-4,5GN 631.5-32-6,1GN 631.5-32-7,8GN 631.5-32-9,4GN 631.5-40-6,1GN 631.5-40-7,8GN 631.5-40-9,4GN 631.5-50-6,1GN 631.5-50-7,8GN 631.5-50-9,4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback