GN 23i Automatic Connectors Steel, for Aluminum Profiles (i-Modular System), End Face Connection

Automatic Connectors GN 23i: Steel, for Aluminum Profiles (i-Modular System), End Face Connection
i-modular-system

i-Modular System (Item compatible)

Product description

Automatic connectors GN 23i fasten aluminum profiles together on the end faces to extend them while securing them against twisting. Machining of the profile is not necessary.

For assembly, first insert the socket cap screw along the slot and then screw in the lightly lubricated threaded bushings. Minor burr formation is possible. Automatic connectors are used in pairs situated opposite each other and are also suitable for profile type L (light). If panels are used in the slot, they must be suitably pocketed.

Automatic connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel
Zinc plated, blue passivatedSZ


RoHS

Hide technical drawing
GN 23i Automatic Connectors, Steel, for Aluminum Profiles (i-Modular System), End Face Connection sketch

Article options / Table

Profile type

SHeavy

Coding

SEnd face connection
Show / Hide columns
nBundle
Pieces
d1
Self-forming
thread
d2l1l2l3A/F1A/F2Tightening torque
in Nm
64S 10M 532-27458
84S 12M 634,52,530,85614

Build & Price

Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)
Specifications


Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)

Assembly Instructions

ff186b22-5b61-4d56-9dc0-e4c27574d763

Selected Part (How to order)

Total (net)
30,93
plus VAT 5,88 €
gross 36,81 €
Weight: 0,092 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 61 pcs. deliverable in 1-2 days
  • For orders of 62 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 23i-6S-S-SZ-4GN 23i-8S-S-SZ-4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback