GN 25b Quick Release Connectors Steel, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Studs

Quick Release Connectors GN 25b: Steel, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Studs
Type: A - Asymmetrical mounting stud
Coding: P - Parallel T-nut
b-modular-system

b-Modular System (Bosch compatible)

Product description

Quick release connectors GN 25b fasten aluminum profiles together at right angles. Only one profile has to be machined.

The connection can be freely positioned and slid along the slot. The internal hex used for clamping is situated for especially easy access.

If panels are used, they must be suitably pocketed depending on the type, coding and installation orientation.

Quick release connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel, zinc plated, blue passivatedSZ


RoHS

Hide technical drawing
GN 25b Quick Release Connectors, Steel, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Stud sketch

Article options / Table

Type

AAsymmetrical mounting stud

Coding

PParallel T-nut
RRight-angle T-nut
Show / Hide columns
nBundle
Pieces
bd1d2l1l2l3mA/FTightening torque
in Nm
8486,8113314,22018412
104109,81745,518,42822,5625

Build & Price

Slot width n
Type

Coding


Material / Finish

Bundle (Pieces)
Specifications

Slot width n
Type

Coding


Material / Finish

Bundle (Pieces)

Assembly Instructions / Profile Machining

4ff715db-2fae-4e62-b569-7de3674a9459

Selected Part (How to order)

Total (net)
16,53
plus VAT 3,14 €
gross 19,67 €
Weight: 0,077 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 80 pcs. deliverable in 1-2 days
  • For orders of 81 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 25b-8-A-P-SZ-4GN 25b-8-A-R-SZ-4GN 25b-10-A-P-SZ-4GN 25b-10-A-R-SZ-4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback