GN 23b Automatic Connectors Steel, for Aluminum Profiles (b-Modular System), Right-Angled Connection

Automatic Connectors GN 23b: Steel, for Aluminum Profiles (b-Modular System), Right-Angled Connection
Size: 10L
b-modular-system

b-Modular System (Bosch compatible)

Product description

Automatic connectors GN 23b fasten aluminum profiles together at right angles. Machining of the profile is not necessary. The connection can be freely positioned and slid along the slot.

For assembly, first insert the socket cap screw along the slot and then screw in the lightly lubricated threaded bushing. Minor burr formation is possible. Automatic connectors are used in pairs opposite each other. If panels are used in the slot, they must be suitably pocketed.

Automatic connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel
Zinc plated, blue passivatedSZ


RoHS

Hide technical drawing
GN 23b Automatic Connectors, Steel, for Aluminum Profiles (b-Modular System), Right-Angled Connection sketch

Article options / Table

Profile type

LLight
SHeavy

Coding

RRight-angled connection
Show / Hide columns
n
Profile type L

Profile type S
Bundle
Pieces
d1 Self-forming
thread
Profile type L


Profile type S
d2hl1l2A/F1A/F2
-84-S 11M 63,83285T40
10*104S 13S 12M 83,8349,56T50
* For aluminum profiles with grid size 40, profile type light, the connectors for profile type heavy must be used.

Build & Price

Slot width n (profile type L)
Slot width n (profile type S)
Profile type


Coding

Material/Finish
Bundle (Pieces)
Specifications

Slot width n (profile type L)
Slot width n (profile type S)
Profile type


Coding

Material/Finish
Bundle (Pieces)

Assembly Instructions

a165bf7a-1ca8-40bc-aeb7-a054c702e356

Selected Part (How to order)

Total (net)
13,68
plus VAT 2,60 €
gross 16,28 €
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 108 pcs. deliverable in 1-2 days
  • For orders of 109 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 23b-8S-R-SZ-4GN 23b-10L-R-SZ-4GN 23b-10S-R-SZ-4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback