GN 722.2 Spring Latches Steel, with Flange for Surface Mounting

Spring Latches GN 722.2: Steel, with Flange for Surface Mounting
Type: A - Latch position right-angled to mounting holes
Finish: SW - Black, RAL 9005, textured finish

Product description

With spring latches GN 722.2, the plunger pin is retracted over the curve of the guide by a 180° turn of the latch. The notch at the upper end of the curve causes the latch to be held in place if the plunger pin needs to be kept temporarily from protruding. The ZB and SW versions are designed for applications in steel construction.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

The hexagonal mounting holes allow the use of socket cap screws DIN 912 and hex screws or nuts according to DIN 931 or DIN 934.

Specification

Guide
Steel precision casting

  • Zinc plated, blue passivatedZBZB
    Zinc plated and powder coated
  • Black, RAL 9005, textured finishSWSW

Plunger pin
Steel
Zinc plated, blue passivated


Latch
Steel precision casting
Zinc plated, blue passivated


Pressure spring
Stainless steel AISI 316 Ti


RoHS

Accessory

GN 412.2 Positioning Bushings (with Collar)

Hide technical drawing
GN 722.2 Spring Latches, Steel, with Flange for Surface Mounting sketch

Article options / Table

Type

ALatch position right-angled to mounting holes
BLatch position parallel to mounting holes
Show / Hide columns
d1
Pin -0,05/-0,25
Guide +0,1/+0,3
sd2 +0,2h1h2l1l2l3l4l5mA/FSpring load in N ≈
initial

end
8206,17,51,5541435374834101435
10206,17,51,5541435374834101435
12206,17,51,5541435374834101435
14206,17,51,5541435374834101435
163010,1155832054558055172270
203010,1155832054558055172270

Build & Price

Bolt diameter d1
Square s
Type


Finish
Black, RAL 9005, textured finish
Zinc plated, blue passivated
Specifications

Bolt diameter d1
Square s
Type


Finish
Black, RAL 9005, textured finish
Zinc plated, blue passivated

Selected Part (How to order)

Total (net)
11,24
plus VAT 2,14 €
gross 13,38 €
Weight: 0,166 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 77 pcs. deliverable in 1-2 days
  • For orders of 78 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 722.2-8-20-A-ZBGN 722.2-8-20-B-ZBGN 722.2-8-20-A-SWGN 722.2-8-20-B-SWGN 722.2-10-20-A-ZBGN 722.2-10-20-B-ZBGN 722.2-10-20-A-SWGN 722.2-10-20-B-SWGN 722.2-12-20-A-ZBGN 722.2-12-20-B-ZBGN 722.2-12-20-A-SWGN 722.2-12-20-B-SWGN 722.2-14-20-A-ZBGN 722.2-14-20-B-ZBGN 722.2-14-20-A-SWGN 722.2-14-20-B-SWGN 722.2-16-30-A-ZBGN 722.2-16-30-B-ZBGN 722.2-16-30-A-SWGN 722.2-16-30-B-SWGN 722.2-20-30-A-ZBGN 722.2-20-30-B-ZBGN 722.2-20-30-A-SWGN 722.2-20-30-B-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback