GN 650.2 Oil Level Indicators with Protective Housing

Oil Level Indicators  GN 650.2: with Protective Housing
Original design
code: HCX-P / -PT-SST
Type: B - With thermometer
Protection housing: P - Zinc die casting
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Oil level indicators GN 650.2 are supplied with a protective housing made of die-cast zinc or plastic which allows them to be used in harsh conditions. The liquid level can be seen from the side despite the protective housing.

The housing of the oil level indicator consists of two parts, which are welded together with ultrasound for a perfect seal. The oil level indicators are individually tested for leaks with an air pressure of 3 bar.

Oil level indicators GN 650.2 can also be used in pressurized containers. Test series results for pressure resistance are available.

The reflector is a colorless anodized aluminum strip with marking lines or a temperature scale. The scale is outside the liquid column and is therefore well protected.

The oil level indicator is supplied with a ready-mounted protective housing.

Specification

  • Protective housing
    • Zinc die castingP
    • Plastic, Polyamide (PA-HP)PT

  • Body
    Plastic
    Crystal-clear Polyamide (PA 6-T)
    • Ageing resistant
    • High mechanical strength
    • Temperature restistant up to 90 °C
    • Solvent resistant,
      but not suitable for alcohol
    • Avoid contact with hot water

  • Reflector
    Aluminum
    • White lacquered
    • With two black marking lines resp. scale

  • O-rings rubber
    • Version P: NBR (Perbunan®)
    • Version PT: FPM (Viton®)

  • Version P:
    Set screw, hexagon nut, serrated lock washer
    Steel
    Zinc-plated, blue passivated

  • Version PT:
    • Set screw
      Stainless steel AISI 303
    • Hexagon nut, serrated lock washer
      Stainless steel AISI 304

RoHS

Hide technical drawing
GN 650.2 Oil Level Indicators, Plastic with Protective Housing sketch

Article options / Table

Type

AWithout thermometer
BWith thermometer
Show / Hide columns
l1bdl2l3l4l5l6l7l8l9s ≈
max.Wall thickness
Thermometer scale

°F
76*35,5M 10-401151819,5-20191220...10068...210
12739M 1222801692321252221120...10032...210
254*44,5M 12-2033012623,5-2121,5120...10032...210
* only available in version PT

Build & Price

Distance of the screws l1
Type


Protection housing


Distance of the screws l1
Type


Protection housing


Assembly instruction

Drawing mounting information GN 650

The assembly of the oil level indicators GN 650.1 is very easy and economical. You need two drillings Ø 10,5 and/or Ø 12,5 mm in the distance l1 in the container wall. The oil level indicator can also be installed directly i.e. without nut, if the container wall has a fitting thread.
All individual parts necessary for the assembly are provided: set screws with the drillings for oil, hexagon nuts, O-rings and serrated lock washers for safe guard. For perfect sealing by the O-rings the screws should not be too strongly tightened (max. 12 Nm). Recommended roughness of the sealing surface RA = 3 μm.

Selected Part (How to order)

Total (net)
34,39
plus VAT 6,53 €
gross 40,92 €
ELESA Code: 11376-R
Description: HCX.127/T-AR-P-M12
Weight: 0,280 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261029
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 163 pcs. deliverable in 1-2 days
  • 191 pcs. deliverable in 3-7 days
  • 219 pcs. deliverable in 5-9 days
  • For orders of 220 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 650.2-76-A-PTGN 650.2-76-B-PTGN 650.2-127-A-PGN 650.2-127-B-PGN 650.2-127-A-PTGN 650.2-127-B-PTGN 650.2-254-A-PTGN 650.2-254-B-PT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback