GN 615.8 Stainless Steel Spring Plungers Ball with Friction Bearing, with Slot

Stainless Steel Spring Plungers GN 615.8: Ball with Friction Bearing, with Slot
Type: KN - Stainless steel, standard spring load
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Stainless steel spring plungers GN 615.8 are used for locking as well as for pressure and hold-off functions.

The ball is mounted in a plastic shell so as to be freely movable, which enables rolling and therefor generally optimizes the locking characteristics. Above all, this reduces wear on the counter piece.

A further characteristic of these plungers is that the plastic bearing acts as an electrical insulator.

Specification

  • Housing
    Stainless steel AISI 303

  • Ball
    Stainless steel AISI 420C, hardened

  • Pressure spring
    Stainless steel AISI 631

  • Friction bearing
    • Plastic
    • Temperature resistant up to 90 °C

  • Identification of type KSN:
    Housing with 2 longitudinal markings

RoHS

Accessory

Mounting Blocks GN 3492 (Stainless steel)

Hide technical drawing
GN 615.8 Stainless Steel Spring Plungers, Ball with Friction Bearing, with Slot sketch

Article options / Table

Type

KNStainless steel, standard spring load
KSNStainless steel, high spring load
Show / Hide columns
d1d2Length lw
compression
Spring load in N ≈
standard (Type KN)
initial


end
Spring load in N ≈
high (Type KSN)
initial


end
M 52120,54,86,81014
M 62,5140,76,3101116
M 83,5160,9516242340
M 104,5191,418,831,72854,3
M 126,5222,3264939,577,3
M 168,5243,138685088,7

Build & Price

Thread d1
Type


Specifications

Thread d1
Type


Selected Part (How to order)

Total (net)
5,00
plus VAT 0,95 €
gross 5,95 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 615.8-M5-KNGN 615.8-M5-KSNGN 615.8-M6-KNGN 615.8-M6-KSNGN 615.8-M8-KNGN 615.8-M8-KSNGN 615.8-M10-KNGN 615.8-M10-KSNGN 615.8-M12-KNGN 615.8-M12-KSNGN 615.8-M16-KNGN 615.8-M16-KSN

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback