GN 614.6 Spring Plungers without Thread, with Collar

Spring Plungers GN 614.6: without Thread, with Collar
Type: K - Steel, standard spring load
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Spring plungers GN 614.6 are primarily used in toolmaking as spring-loaded stops as well as for pressure and hold-off functions.

Tolerance d1 H7 is recommended for the mounting hole.

Specification

  • Type K
    • Housing
      Steel, blackened
    • Bolt
      Steel, blackened
      Case-hardened

  • Type KN
    • Housing
      Stainless steel AISI 303
    • Bolt
      Stainless steel AISI 303
      Nitrided

  • Pressure spring
    Stainless steel AISI 631

RoHS

Hide technical drawing
GN 614.6 Spring Plungers, without Thread, with Collar sketch

Article options / Table

Type

KSteel, standard spring load
KNStainless steel, standard spring load
Show / Hide columns
d1 -0,05d2d3l1l2l3w
Compression
Spring load in N ≈
Initial

End
62,782063,23,51022
83,9102483,24,53088
105,913301045,542110
127,916361256,550130

Build & Price

d1
Type


d1
Type


Selected Part (How to order)

Total (net)
5,32
plus VAT 1,01 €
gross 6,33 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 614.6-6-KGN 614.6-6-KNGN 614.6-8-KGN 614.6-8-KNGN 614.6-10-KGN 614.6-10-KNGN 614.6-12-KGN 614.6-12-KN

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback