GN 614.3 Spring Plungers Stainless Steel, without Thread, with Ball

Spring Plungers GN 614.3: Stainless Steel, without Thread, with Ball
Type: NI - Standard spring load
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Spring plungers GN 614.3 are used for locking as well as for pressure and hold-off functions.

A simple mounting hole is sufficient for mounting. The spring plungers are inserted into this hole and additionally secured with adhesive, if necessary.

Specification

Housing
Stainless steel AISI 303


Ball
Stainless steel AISI 420C
Hardened


Pressure spring
Stainless steel AISI 631


RoHS

Hide technical drawing
GN 614.3 Spring Plungers, Stainless Steel, without Thread, with Ball sketch

Article options / Table

Type

NIStandard spring load
NISHigh spring load
Show / Hide columns
d1  ±0,04d2Length lw
compression
Spring load in  N ≈
normal (Type NI)
Initial


end

high (Type NIS)
initial


end
213,50,30,81,51,32,2
2,51,550,42,84,74,77,1
3270,654,57,57,811,6
3,52,590,8614,51218
43110,98141522
4,53,2120,959,516,518,725,1
53,5131111819,326,6
5,54141,215,52525,139,2
64,5151,518313660,5
86182244557103,5
108202,5264961110
1210223,5418668143

Build & Price

Outside diameter d1
Type


Outside diameter d1
Type


Selected Part (How to order)

Total (net)
3,17
plus VAT 0,60 €
gross 3,77 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 614.3-2-NIGN 614.3-2-NISGN 614.3-2,5-NIGN 614.3-2,5-NISGN 614.3-3-NIGN 614.3-3-NISGN 614.3-3,5-NIGN 614.3-3,5-NISGN 614.3-4-NIGN 614.3-4-NISGN 614.3-4,5-NIGN 614.3-4,5-NISGN 614.3-5-NIGN 614.3-5-NISGN 614.3-5,5-NIGN 614.3-5,5-NISGN 614.3-6-NIGN 614.3-6-NISGN 614.3-8-NIGN 614.3-8-NISGN 614.3-10-NIGN 614.3-10-NISGN 614.3-12-NIGN 614.3-12-NIS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback