GN 610 Spring Loaded Shells Steel / Stainless Steel

Spring Loaded Shells GN 610: Steel / Stainless Steel
Type: H - Semi-spherical, steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Spring loaded shells GN 610 are used for indexing and locking. A special feature is their large spring travel with a compact size.

A simple hole is sufficient for installation. Pre-tensioning and securing of the spring loaded shells must be ensured by the opposing stop piece.

Type HBN has a collar to prevent the spring-loaded shell from springing out the front. A simple stepped hole is sufficient for installation. The part is secured from the back side, such as with a plate or a threaded stud.

Specification

  • Housing
    • Type H / K
      Steel, nickel plated
    • Type HN / HBN
      Stainless steel AISI 305

  • Pressure spring
    Stainless steel AISI 301

RoHS

Hide technical drawing
GN 610 Spring Loaded Shells sketch

Article options / Table

Type

HSemi-spherical, steel
HNSemi-spherical, stainless steel
HBNSemi-spherical with collar, stainless steel
KPointed nose
Show / Hide columns
Typed1  ±0,05l0d2hl1l2sF1
Spring load in N ≈
F2
Spring load in N ≈
H2,216-7,81210,5-2,23
H2,68-3,86,55,2-1,12
H312-698,7-6,26,8
H316-8,51310,7-4,88,4
H3,412-697,8-57
H3,415-7,3128,2-5,913,3
H414-8129-512,3
H516-81310,4-815
HN316-81310,6-4,88,6
HN3,618-91511,5-6,714,5
HN416-7,51311,4-812,3
HBN3134,17108,90,15,37,2
K2,216-7,81210,5-2,23
K311-596,7-1,63,4
K316-8,51310,7-4,88,4

Build & Price

Outside diameter d1
Overall length l0
Type




Outside diameter d1
Overall length l0
Type




Application Examples

Drawing Page 2 GN 610

Selected Part (How to order)

Total (net)
0,34
plus VAT 0,06 €
gross 0,40 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73209090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 610-2,2-16-HGN 610-2,6-8-HGN 610-3-12-HGN 610-3-16-HGN 610-3,4-12-HGN 610-3,4-15-HGN 610-4-14-HGN 610-5-16-HGN 610-3-16-HNGN 610-3,6-18-HNGN 610-4-16-HNGN 610-3-13-HBNGN 610-2,2-16-KGN 610-3-11-KGN 610-3-16-K

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback