GN 592.2 Knurled Screws Plastic, Threaded Stud Steel / Stainless Steel, with Thin Shank for Loss Prevention

Knurled Screws GN 592.2: Plastic, Threaded Stud Steel / Stainless Steel, with Thin Shank for Loss Prevention
Original design BT-HP-AV
Material: ST - Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Knurled screws GN 592.2 are used, for example, to fasten machine covers. The shank d4 provides simple loss prevention. Instead of a through-hole, this requires a second thread d2, potentially with a corresponding clearance bore d5.

Depending on the design and required clamping thickness a1 ... a3 of the cover, there are a number of assembly options as shown.

If higher tightening or loosening torques are required, the slot can be used to drive the screw with a screwdriver.

Specification

Knob
Plastic, polyamide (PA)

  • Reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded stud

  • SteelST
    Zinc plated, blue passivated
  • Stainless steelNI AISI 304

RoHS

Hide technical drawing
GN 592.2 Knurled Screws, Plastic, Threaded Stud Steel / Stainless Steel, with Thin Shank for Loss Prevention sketch

Article options / Table

Show / Hide columns
d1d2l1a1a2a3d3d4d5hkl2l3Drive SL for
slotted screwdriver
12M 4142...22...99...99,53,14,513952SL 6,5
12M 4202...88...99...159,53,14,513952SL 6,5
16M 4142...22...99...9113,14,514952SL 6,5
16M 4202...88...99...15113,14,514952SL 6,5
16M 5182,5...44...10,510,5...121145,514962,5SL 6,5
16M 5244...1010...1212...181145,514962,5SL 6,5
20M 5182,5...44...10,510,5...121145,5171162,5SL 10
20M 5244...1010...1212...181145,5171162,5SL 10
20M 6222,5...44...10,510,5...12114,75,5171183SL 10
20M 6324...1010...1212...18114,76,5171183SL 10

Build & Price

Handle diameter d1
Thread d2
Length l1
Material


Handle diameter d1
Thread d2
Length l1
Material


Selected Part (How to order)

Total (net)
1,61
plus VAT 0,31 €
gross 1,92 €
In stock
ELESA Code: 5301
Description: BT-HP.12-AV-p-M4x14
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 592.2-12-M4-14-STGN 592.2-12-M4-14-NIGN 592.2-12-M4-20-STGN 592.2-12-M4-20-NIGN 592.2-16-M4-14-STGN 592.2-16-M4-14-NIGN 592.2-16-M4-20-STGN 592.2-16-M4-20-NIGN 592.2-16-M5-18-STGN 592.2-16-M5-18-NIGN 592.2-16-M5-24-STGN 592.2-16-M5-24-NIGN 592.2-20-M5-18-STGN 592.2-20-M5-18-NIGN 592.2-20-M5-24-STGN 592.2-20-M5-24-NIGN 592.2-20-M6-22-STGN 592.2-20-M6-22-NIGN 592.2-20-M6-32-STGN 592.2-20-M6-32-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback