GN 464.2 Knurled Screws Steel / Stainless Steel, with Thin Shank for Loss Prevention, High Type

Knurled Screws GN 464.2: Steel / Stainless Steel, with Thin Shank for Loss Prevention, High Type
Material/finish: ZB - Zinc plated, blue passivated
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Knurled screws GN 464.2 are used, for example, to fasten machine covers. The shank d4 provides simple loss prevention. Instead of a through-hole, this requires a second thread d1, potentially with a corresponding clearance bore d5.

Depending on the design and required clamping thickness a1...a3 of the cover, there are a number of assembly options as shown.

Specification

Steel

  • Property class 5
  • Visible face precision turned
  • Zinc plated, blue passivatedZB

Stainless steelNI AISI 303
Matte shot-blasted


RoHS

Hide technical drawing
GN 464.2 Knurled Screws, Steel / Stainless Steel, with Thin Shank for Loss Prevention, High Type sketch

Article options / Table

Show / Hide columns
d1l1a1a2a3d2d3d4 -0,2d5hkl2l3
M 4152..44...88...101683,24,59,53,552
M 4174...66...1010...121683,24,59,53,552
M 4196...88...1212...141683,24,59,53,552
M 4218...1010...1414...161683,24,59,53,552
M 5182,5...44...10,510,5...12201045,511,5462,5
M 5204...66...1212...14201045,511,5462,5
M 5226...88...1414...16201045,511,5462,5
M 5268...1212...1616...18201045,511,5462,5
M 6243...66...1313...1624124,86,515583
M 6266...88...1616...1824124,86,515583
M 6308...1212...1818...2224124,86,515583
M 63412...1616...2222...2624124,86,515583
M 8304...88...1616...2030166,58,5186104
M 8348...1212...2020...2430166,58,5186104
M 83812...1616...2424...2830166,58,5186104
M 84216...2020...2828...3230166,58,5186104

Build & Price

Thread d1
Length l1
Material/finish
Thread d1
Length l1
Material/finish

Selected Part (How to order)

Total (net)
2,13
plus VAT 0,40 €
gross 2,53 €
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 448 pcs. deliverable in 1-2 days
  • For orders of 449 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 464.2-M4-15-ZBGN 464.2-M4-15-NIGN 464.2-M4-17-ZBGN 464.2-M4-17-NIGN 464.2-M4-19-ZBGN 464.2-M4-19-NIGN 464.2-M4-21-ZBGN 464.2-M4-21-NIGN 464.2-M5-18-ZBGN 464.2-M5-18-NIGN 464.2-M5-20-ZBGN 464.2-M5-20-NIGN 464.2-M5-22-ZBGN 464.2-M5-22-NIGN 464.2-M5-26-ZBGN 464.2-M5-26-NIGN 464.2-M6-24-ZBGN 464.2-M6-24-NIGN 464.2-M6-26-ZBGN 464.2-M6-26-NIGN 464.2-M6-30-ZBGN 464.2-M6-30-NIGN 464.2-M6-34-ZBGN 464.2-M6-34-NIGN 464.2-M8-30-ZBGN 464.2-M8-30-NIGN 464.2-M8-34-ZBGN 464.2-M8-34-NIGN 464.2-M8-38-ZBGN 464.2-M8-38-NIGN 464.2-M8-42-ZBGN 464.2-M8-42-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback