GN 591.5 Knurled Screws Plastic, Threaded Stud Stainless Steel

Knurled Screws GN 591.5: Plastic, Threaded Stud Stainless Steel
Original design
code: BT.S-p-SST
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Knurled nuts GN 591.5 are used for quick, tool-free mounting or adjusting of fixtures and devices.

With the stainless steel threaded studs, they are also suitable for applications that place increased demands on the corrosion resistance of the components used.

Specification

Knob
Plastic, Polyamide (PA)

  • Reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded stud
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 591.5 Knurled Screws, Plastic, Threaded Stud Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Length ld3hk
12M 361016--9,511,57,5
16M 361016--11138
16M 461016--11138
16M 5101625--11138
20M 5101625--121610
20M 61016202530121610
25M 616202530-161911
32M 8162030--172213

Build & Price

Handle diameter d1
Thread d2
Thread length l
Handle diameter d1
Thread d2
Thread length l

Selected Part (How to order)

Total (net)
2,08
plus VAT 0,40 €
gross 2,48 €
In stock
ELESA Code: 106337
Description: BT.12-SST-p-M3x6
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 591.5-12-M3-6GN 591.5-12-M3-10GN 591.5-12-M3-16GN 591.5-16-M3-6GN 591.5-16-M3-10GN 591.5-16-M3-16GN 591.5-16-M4-6GN 591.5-16-M4-10GN 591.5-16-M4-16GN 591.5-16-M5-10GN 591.5-16-M5-16GN 591.5-16-M5-25GN 591.5-20-M5-10GN 591.5-20-M5-16GN 591.5-20-M5-25GN 591.5-20-M6-10GN 591.5-20-M6-16GN 591.5-20-M6-20GN 591.5-20-M6-25GN 591.5-20-M6-30GN 591.5-25-M6-16GN 591.5-25-M6-20GN 591.5-25-M6-25GN 591.5-25-M6-30GN 591.5-32-M8-16GN 591.5-32-M8-20GN 591.5-32-M8-30

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback