JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 516.5 Stainless Steel-Rotary clamping latches Operation with operating elements or socket keys

Photo

GN 516.5 Rotary clamping latches, Stainless Steel Type: VK8 - Operation with square spindle A/F8
Type: VK8 - Operation with square spindle A/F8
GN 516.5 Rotary clamping latches, Stainless Steel Type: VK8 - Operation with square spindle A/F8 GN 516.5 Rotary clamping latches, Stainless Steel Type: HG - Operation with lever GN 516.5 Rotary clamping latches, Stainless Steel Type: KG - Operation with wing knob GN 516.5 Rotary clamping latches, Stainless Steel Type: RG - Operation with knurled knob GN 7336 GN 516.5 Rotary clamping latches, Stainless Steel Type: SCH - Operation with slot GN 516.5 Rotary clamping latches, Stainless Steel Type: VDE - Operation with double bit
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The Stainless Steel-Rotary clamping latches GN 516.5 have a closing mechanism which transfers the rotary movement of the operating element / key into a 90° turn and then into a 6 mm linear stroke.

This mechanism is designed for common applications such as making a tight and vibration-proof interlock in the end position (retaining position) in connection with an elastic element (door / casing seal).

9 latches with different cranks will cover latch distances (retaining zones) of between 19 and 41 mm. If the measured retaining position lies between two latch distances A, the next smaller value must be selected.

The rotary clamping latches GN 516.5 are supplied with the latch enclosed loose.


Specification

Stainless Steel
  • Housing AISI 316
  • Locking mechanism AISI 316
  • Bolt AISI 316
  • Latch AISI 304

all handles (Type RG / KG / HG)
  • Plastic (Polyamide PA)
  • black, matte
  • Cover cap light gray, matte

Protection class: IP 65


RoHS

Accessory

Socket keys 119.2
Protective caps GN 120
Opening handles GN 120.1

Technical drawing

3D
Hide technical drawing
GN 516.5 Rotary clamping latches, Stainless Steel sketch

Article options / Table

Type

VK8Operation with square spindle A/F8
SCHOperation with slot
VDEOperation with double bit
RGOperation with knurled knob GN 7336
KGOperation with wing knob
HGOperation with lever
Latch distance A
192327313335373941

Build & Price

Open 3D configurator
Type






Length A

Selected Part (How to order)

Total (net)
51,63
plus VAT 8,26 €
gross 59,89 €
In stock
Weight: 0,120 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.