GN 509.5 Ball Transfer Units Housing Steel / Stainless Steel, with Threaded Stud

Ball Transfer Units GN 509.5: Housing Steel / Stainless Steel, with Threaded Stud
Material housing: S - Steel
Material load ball: BL - Steel
Type: A - Cylindrical
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Ball transfer units GN 509.5 are used in machine and fixture construction, for example, to move heavy loads in any direction without great effort. The roller bearing of the ball ensures reliable operation and a long service life.

The ball transfer units feature a threaded stud on the bottom for fastening. The load is transferred via the housing base for type A and via the housing collar for type B.

Specification

Housing

  • SteelS, turned
    Zinc plated, blue passivated
  • Stainless steelN AISI 420C, turned

Load ball

  • For housing steel
    • SteelBL, plain finish
    • Stainless steelNI AISI 420C
    • PlasticKU, polyacetal (POM)
  • For housing stainless steel
    Stainless steelNI AISI 420C

Bearing balls

  • Steel, plain finish for load ball BL / KU
  • Stainless steel AISI 420C for load ball NI

RoHS

Hide technical drawing
GN 509.5 Ball Transfer Units, Housing Steel / Stainless Steel, with Threaded Stud sketch

Article options / Table

Type

ACylindrical
B*With collar
Show / Hide columns
Size
SBL
SNI
SKU

NNI
d2Length ld1
Ball
d3 ±0,1d4h1 ±0,3
Type A

Type B
h2 ±0,3
Type A

Type B
h3Load C in N
SBL

SNI

SKU

NNI
8-M 6157,918-10-2--12010030-
1212M 81512,722-13,7-3,8--25025050200
1515M 81515,824311611,559,54,8600600130400
* Type B only available in size 15

Build & Price

Size (SBL / SNI / SKU)
Size (NNI)
Material housing


Material load ball



Type


Thread d2
Thread length l
Size (SBL / SNI / SKU)
Size (NNI)
Material housing


Material load ball



Type


Thread d2
Thread length l

Selected Part (How to order)

Total (net)
5,45 €
plus VAT 1,04 €
gross 6,49 €
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84829900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 147 pcs. deliverable in 1-2 days
  • For orders of 148 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 509.5-8-SBL-A-M6-15GN 509.5-8-SNI-A-M6-15GN 509.5-8-SKU-A-M6-15GN 509.5-12-SBL-A-M8-15GN 509.5-12-SNI-A-M8-15GN 509.5-12-NNI-A-M8-15GN 509.5-12-SKU-A-M8-15GN 509.5-15-SBL-A-M8-15GN 509.5-15-SNI-A-M8-15GN 509.5-15-NNI-A-M8-15GN 509.5-15-SKU-A-M8-15GN 509.5-15-SBL-B-M8-15GN 509.5-15-SNI-B-M8-15GN 509.5-15-NNI-B-M8-15GN 509.5-15-SKU-B-M8-15

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback