GN 440 Equipment Feet Aluminum / Stainless Steel, with Rubber Cap

Equipment Feet GN 440: Aluminum / Stainless Steel, with Rubber Cap
Material: AL - Aluminum
Finish: S - Anodized, black
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Equipment feet GN 440 are used to set up devices, smaller machines, or fixtures on worktops or tables. The non-slip cover cap increases stability, reduces wear on the underlying surface and covers the mounting hole from below.

They can be installed either from above using the internal thread d2 or with a socket cap screw ISO 4762 from below using the through hole d3. The cover cap is packaged separately and reusable.

The black version ALS offers a discreet appearance and reduces surface reflections. The version A4M is particularly suitable for use in aggressive environments.

Specification

Base body

  • AluminumAL
    Turned, Anodized, blackS
  • Stainless steelA4 AISL 316L
    TurnedM

Cover cap
Thermoplastic elastomer (TPE)

  • Hardness ≈ 75 Shore A
  • Black

RoHS

On request

  • d1 = 25 / 32 in stainless steel with ESD cover cap
Hide technical drawing
GN 440 Equipment Feet, Aluminum / Stainless Steel, with Rubber Cap sketch

Article options / Table

Type

RWith Cover Cap, Non-slip
Show / Hide columns
d1h1d2d3
Through hole
for screw
h2h3t min.Static load capacity
in kN
1616M 4M 311480,25
1624M 4M 319480,25
2020M 5M 4144100,4
2030M 5M 4244100,4
2525M 6M 5174,7120,7
2540M 6M 5324,7120,7
3232M 8M 6235,7161,6
3250M 8M 6415,7161,6

Build & Price

Diameter d1
Length h1
Thread d2
Type

Material


Finish
Diameter d1
Length h1
Thread d2
Type

Material


Finish

Selected Part (How to order)

Total (net)
7,63
plus VAT 1,45 €
gross 9,08 €
incl. material surcharge: 0,04 €
The material surcharge is already included in the price.
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 270 pcs. deliverable in 1-2 days
  • For orders of 271 pcs. or more, please contact us briefly regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 440-16-16-M4-R-ALSGN 440-16-16-M4-R-A4MGN 440-16-24-M4-R-ALSGN 440-16-24-M4-R-A4MGN 440-20-20-M5-R-ALSGN 440-20-20-M5-R-A4MGN 440-20-30-M5-R-ALSGN 440-20-30-M5-R-A4MGN 440-25-25-M6-R-ALSGN 440-25-25-M6-R-A4MGN 440-25-40-M6-R-ALSGN 440-25-40-M6-R-A4MGN 440-32-32-M8-R-ALSGN 440-32-32-M8-R-A4MGN 440-32-50-M8-R-ALSGN 440-32-50-M8-R-A4M

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback