GN 313 Stainless Steel-Spring bolts Plunger retracted in normal position

Photo

GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: DK - with lock nut, without knob
Identification no. : 2 - Pin with internal thread
Material: NI - Stainless Steel
Type: DK - with lock nut, without knob
Identification no. : 2 - Pin with internal thread
GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: DK - with lock nut, without knob
Identification no. : 2 - Pin with internal thread GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: A - without lock nut, with knob
Identification no. : 1 - Pin without internal thread GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: A - without lock nut, with knob
Identification no. : 2 - Pin with internal thread GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: AK - with lock nut, with lifting knob
Identification no. : 1 - Pin without internal thread GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: AK - with lock nut, with lifting knob
Identification no. : 2 - Pin with internal thread GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: D - without lock nut, without knob
Identification no. : 1 - Pin without internal thread GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: D - without lock nut, without knob
Identification no. : 2 - Pin with internal thread GN 313 Spring bolts, Stainless Steel / Plastic knob Material: NI - Stainless Steel
Type: DK - with lock nut, without knob
Identification no. : 1 - Pin without internal thread
Edelstahl

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The plunger pin of the Stainless Steel-Spring bolts GN 313 does not protrude in the inoperative position.

It can be operated manually or in type D and DK mechanically (pneumatic cylinder, cam plate, etc.) when it will protrude only as long as it is operated.

Using the internal thread at identification 2 on the pressure side, special pressure bolts or a rod arrangement can be operated, for instance.

The screw drivers GN 613.1 (available as accessory) shorten the assembly time and make it easier to hold the mechanism in place while fixing the lock nut. The screw driver is inserted in the side between the knob and guide, where it engages the slot in the guide.

Specification

Guide (Threaded socket)
Stainless SteelNI
blackened

Plunger pin
Stainless Steel
  • AISI 303
  • chemically nickel plated

Knob
Plastic (Polyamide PA)
  • black, matte
  • not removable




RoHS

Technical drawing

3D
Hide technical drawing
GN 313 Spring bolts, Stainless Steel / Plastic knob sketch

Article options / Table

Type

Awithout lock nut, with knob
AKwith lock nut, with lifting knob
Dwithout lock nut, without knob
DKwith lock nut, without knob

Identification no.

1Pin without internal thread
2Pin with internal thread
Show / Hide columns
d1
Plunger -0,02/-0,05
Bore H7
d2d3d4l1l2
l3l4t
min.
Spring load in N
initial

end
Code No.
Screw driver
5M 10 x 1M 31662242297718GN 613.1-5
6M 12 x 1,5M 41972649357821GN 613.1-6
8M 16 x 1,5M 523934654891132GN 613.1-8
10M 20 x 1,5M 62811437857121843GN 613.1-10

Build & Price

Specifications

Bolt diameter d1
Type




Identification no.


Material

Selected Part (How to order)

Total (net)
8,56
plus VAT 1,63 €
gross 10,19 €
Ask for delivery time
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.