GN 285 Swivel Clamp Connector Joints Stainless Steel

Swivel Clamp Connector Joints GN 285: Stainless Steel
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Swivel clamp connector joints GN 285 are an assembly of two swivel clamp connectors GN 275.

The clamping bores are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z1, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911.3 listed in the table as accessory.

Specification

  • Stainless steelNI AISI CF-8
    Matte shot-blasted

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911.3 Adjustable Hand Levers
GN 990 Construction Tubes (Stainless Steel )

Hide technical drawing
GN 285 Swivel Clamp Connector Joints, Stainless Steel sketch

Article options / Table

Identification no.

2With 3 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
d2
Bore
b
Swivel
width
k1k2l1l2m1m2z1
Screw
locations
z2
Screw
locations
Accessory
Recom. hand lever
GN 911.3 for
 z1
l3


for z2
l3
B 12B 12B 14B 15-2531,531,59734,548,548,5M6-20M6-20-45 | 63
B 12B 16B 18B 20-2531,531,59734,548,548,5M6-20M6-20-45 | 63
B 14B 14B 15B 16-2531,531,59734,548,548,5M6-20M6-20-45 | 63
B 14B 18B 20--2531,531,59734,548,548,5M6-20M6-20-45 | 63
B 15B 15B 16B 18B 202531,531,59734,548,548,5M6-20M6-20-45 | 63
B 16B 16B 18B 20-2531,531,59734,548,548,5M6-20M6-20-45 | 63
B 18B 18B 20--2531,531,59734,548,548,5M6-20M6-206345 | 63
B 20B 20---2531,531,59734,548,548,5M6-20M6-2045 | 6345 | 63

Build & Price

Bore d1
Bore d2
Identification No.

Material

Specifications

Bore d1
Bore d2
Identification No.

Material

Selected Part (How to order)

Total (net)
54,12
plus VAT 10,28 €
gross 64,40 €
incl. material surcharge: 1,55 €
The material surcharge is already included in the price.
Weight: 0,360 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73072210
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 14 pcs. deliverable in 1-2 days
  • For orders of 15 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 285-B12-B12-2-NIGN 285-B12-B14-2-NIGN 285-B12-B15-2-NIGN 285-B12-B16-2-NIGN 285-B12-B18-2-NIGN 285-B12-B20-2-NIGN 285-B14-B14-2-NIGN 285-B14-B15-2-NIGN 285-B14-B16-2-NIGN 285-B14-B18-2-NIGN 285-B14-B20-2-NIGN 285-B15-B15-2-NIGN 285-B15-B16-2-NIGN 285-B15-B18-2-NIGN 285-B15-B20-2-NIGN 285-B16-B16-2-NIGN 285-B16-B18-2-NIGN 285-B16-B20-2-NIGN 285-B18-B18-2-NIGN 285-B18-B20-2-NIGN 285-B20-B20-2-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback